Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1500 mm, Width: 1000 mm, Depth: 500 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed
Order No.
2698430000
Type
KTBLQL15010050S4B1 LL1
GTIN (EAN)
4064675026662
Qty.
1 pc(s).
Dimensions and weights
Depth
500 mm
Depth (inches)
19.685 inch
Height
1,500 mm
Height (inches)
59.055 inch
Width
1,000 mm
Width (inches)
39.37 inch
Mounting dimension - height
1,146 mm
Mounting dimension - width
1,040 mm
Net weight
210,000 g
Temperatures
Operating temperature
-50 °C...135 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant
REACH SVHC
No SVHC above 0.1 wt%
Cable glands, top/bottom
M12
536
M16
364
M20
270
M25
205
M32
136
M40
102
M50
60
M63
40
M75
32
Certificate numbers enclosure
Attestation of Conformatiy No. (AoC)
DE PS2611 201111 001ISS02
Certificate no. (cULus)
E508186
Certificate no. empty enclosure (ATEX)
CML 20ATEX3029U
Certificate no. empty enclosure (IECEx)
IECEx NEP 20.0005U
Declaration of Conformatiy No. (DoC LVD)
DE PS2611 201111 002ISS01
General information
AF size
10 mm
Access opening: height
1,425 mm
Access opening: width
925 mm
Enclosure attachment
6 welded-on mounting feet with 14 mm holes
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Lid
Yes
Lid attachment
Quarter-turn fastener with square insert
Material
Stainless steel 1.4404 (316L)
Material thickness
2 mm
Material thickness of cover
2.5 mm
Material thickness of flange
3 mm
Opening angle lid
100 °
Operating temperature, max.
135 °C
Operating temperature, min.
-50 °C
Position PE bolts
Enclosure side C
Protection degree
IP66
Seal material
Silicone
Surface finish
Brushed
Version of lifting lugs
4 welded pad eyes
Important note
Product information
The mounting plates are included in the delivery scope of the enclosure. The mounting plates are made of galvanised sheet steel. Fixing material is only included for the mounting plates.
The mounting plates are included in the delivery scope of the enclosure. The mounting plates are made of galvanised sheet steel. Fixing material is only included for the mounting plates.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.