Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KTBLQL1005030S4B1 LL1
         

Icon
 

General ordering data

Version Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1000 mm, Width: 500 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed
Order No. 2698400000
Type KTBLQL1005030S4B1 LL1
GTIN (EAN) 4064675026648
Qty. 1 pc(s).

Dimensions and weights

Depth 300 mm
Depth (inches) 11.811 inch
Height 1,000 mm
Height (inches) 39.37 inch
Width 500 mm
Width (inches) 19.685 inch
Mounting dimension - height 646 mm
Mounting dimension - width 540 mm
Net weight 88,000 g

Temperatures

Operating temperature -50 °C...135 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Cable glands, top/bottom

M12 220 
M16 149 
M20 116 
M25 84 
M32 50 
M40 36 
M50 28 
M63 18 
M75 10 

Certificate numbers enclosure

Attestation of Conformatiy No. (AoC) DE PS2611 201111 001ISS02
Certificate no. (cULus) E508186
Certificate no. empty enclosure (ATEX) CML 20ATEX3029U
Certificate no. empty enclosure (IECEx) IECEx NEP 20.0005U
Declaration of Conformatiy No. (DoC LVD) DE PS2611 201111 002ISS01

General information

AF size 10 mm
Access opening: height 925 mm
Access opening: width 425 mm
Enclosure attachment 4 welded-on mounting feet with 14 mm holes
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Lid Yes
Lid attachment Quarter-turn fastener with square insert
Material Stainless steel 1.4404 (316L)
Material thickness 2 mm
Material thickness of cover 2.5 mm
Material thickness of flange 3 mm
Opening angle lid 100 °
Operating temperature, max. 135 °C
Operating temperature, min. -50 °C
Position PE bolts Enclosure side C
Protection degree IP66
Seal material Silicone
Surface finish Brushed
Version of lifting lugs 4 welded pad eyes

Important note

Product information The mounting plates are included in the delivery scope of the enclosure. The mounting plates are made of galvanised sheet steel. Fixing material is only included for the mounting plates.

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ETIM 10.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02
ECLASS 15.0 27-18-05-02

Approvals

Approvals CMLATEX CULUS IECEXNEPSI
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186

Related products

Order No.: 2698420000
Type: KTBLQL1258040S4B1 LL1
Version:
Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1250 mm, Width: 800 mm, Depth: 400 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed
 
Order No.: 2698430000
Type: KTBLQL15010050S4B1 LL1
Version:
Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1500 mm, Width: 1000 mm, Depth: 500 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed