Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2C 10 OR
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, orange
Order No. 2697900000
Type A2C 10 OR
GTIN (EAN) 4050118809299
Qty. 25 pc(s).

Dimensions and weights

Depth 51.5 mm
Depth (inches) 2.028 inch
Depth including DIN rail 52.5 mm
Height 80.5 mm
Height (inches) 3.169 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 31.61 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour orange
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 52 A
Wire cross section max. (ATEX) 10 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 52 A
Wire cross section max. (IECEX) 0.5 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 0.5 mm²
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A6
Number of connections
Stripping length 18 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
min. 0.75 mm²
max. 1 mm²
Tube length
nominal 18 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Tube length
max. 18 mm
min. 12 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
min. 18 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Tube length
max. 18 mm
min. 12 mm
Cross-section for conductor connection
min. 6 mm²
max. 10 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
nominal 18 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 10 mm²
Twin wire-end ferrules, max. 4 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 20

Rating data

Rated cross-section 10 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 57 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCCEX CE CURUSEX DETNORVER IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E184763

Related products

Order No.: 2490360000
Type: A2C 10
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
 
Order No.: 2876670000
Type: A2C 10 BK
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, black
 
Order No.: 2490370000
Type: A2C 10 BL
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
 
Order No.: 2876690000
Type: A2C 10 BR
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
 
Order No.: 2876660000
Type: A2C 10 RD
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, red
 
Order No.: 2876680000
Type: A2C 10 YL
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
 
Order No.: 2490520000
Type: A3C 10
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
 
Order No.: 2490510000
Type: A3C 10 BL
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
 
Order No.: 2819960000
Type: A3C 10 BR
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, brown
 
Order No.: 2819950000
Type: A3C 10 YL
Version:
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow