Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKDKSI 4
         

Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, grey
Order No. 2697420000
Type SAKDKSI 4
GTIN (EAN) 4050118887815
Qty. 50 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 62 mm
Depth (inches) 2.441 inch
Depth including DIN rail 62 mm
Height 74 mm
Height (inches) 2.913 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 22.37 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material PA 66/6
Colour grey
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 10 AWG
Conductor size Factory wiring min. (cURus) 20 AWG
Conductor size Field wiring max. (cURus) 10 AWG
Conductor size Field wiring min. (cURus) 20 AWG
Current size C (cURus) 20 A
Voltage size C (cURus) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693