Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PVN DC 3IF 3O 2MPP SW SPD1R WM4 10
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
Order No. 2683100000
Type PVN DC 3IF 3O 2MPP SW SPD1R WM4 10
GTIN (EAN) 4050118699951
Qty. 1 pc(s).

Dimensions and weights

Depth 249 mm
Depth (inches) 9.803 inch
Depth with add-on components 250 mm
Height 334 mm
Height (inches) 13.15 inch
Width 558 mm
Width (inches) 21.968 inch
Net weight 6,981 g

Temperatures

Ambient temperature -40 °C...+45 °C
Humidity 5 - 90 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bdab5698-6a20-4370-8e28-8810d882d01a

Approvals and norms

Approvals EN 61439-2, IEC 61439-2

Guarantee

Time interval 5 years

Electrical characteristics

Current per Maximum Power Point, max. 45 A
Rated DC current per connection
Current per string, max. 35 A
Rated short-term current resistance
Rated current 56.25 A
Rated DC voltage 1,000 V
Switching disconnector capacity DC-PV1, IEC 60947-3

Enclosure

Connection type string Plug WM4C
Cover with cover, removeable
Enclosure attachment Via mounting foots
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material Polyester glass-fibre reinforced, Polycarbonate
Protection class II
Switch disconnector execution switch in cover
Type of mounting Wall mounting, 4 screws

General data

Installation location Protected outdoor area (Land and Sea)
Protection degree IP65

Inputs

Amount of maximum power points 2 MPP
Cartridge fuse 10 x 38 mm
DC Input + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection EN 50618:2015
Wire cross-section, min. 2.5 mm²
Wire cross-section, max. 6 mm²
Functional earth connector
Cable entry
Number of cable entries 2
Cable diameter, min. 5 mm
Cable diameter, max. 10 mm
Cable glands M 16
Wire connection
Type of connection Screw connection
Flexible, max. H05(07) V-K 25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Fuse type Empty fuse holder
Fuse-link standard IEC 60269-1, IEC 60269-6, gPV (EN 60269-6)
Max. number of DC inputs per Maximum Power Point 3 inputs connected in parallel
Surge protection auxiliary contact
Wire connection
Type of connection Tension clamp connection with actuator
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Cable entry
Number of cable entries 2
Cable diameter, min. 5 mm
Cable diameter, max. 10 mm
Cable glands M 16

Outputs

DC Output + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection TÜV 2 Pfg1169/08.07
Wire cross-section, min. 4 mm²
Wire cross-section, max. 6 mm²
Max. number of DC outputs per Maximum Power Point 3 outputs connected in parallel

Surge protection DC side

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 40 kA
Lightning test current Iimp (10/350 µs) 6.25 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 1,100 V
PV system voltage, max. Ucpv 1,100 V
Protection level Up (+/- , -/PE , +/PE) ≤ 3.8 kV
Protection level Up (+/-) ≤ 3.8 kV
Protection level Up (+/PE) ≤ 3.8 kV
Protection level Up (-/PE) ≤ 3.8 kV
Requirements class Type I/II
Short-circuit curent ISCPV 11,000 A
Standby power consumption PC <0.2 W
Total discharge current Itotal ( 8/20µs) 50 kA
Total discharge current Itotal (10/350µs) 12.5 kA

Important note

Product information Fuses are not included The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.

Safe use instruction according to ECHA:
The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase

Downloads

Classifications

ETIM 6.0 EC002928
ETIM 7.0 EC002928
ETIM 8.0 EC003857
ETIM 9.0 EC003857
ECLASS 9.0 22-57-92-03
ECLASS 9.1 22-57-02-90
ECLASS 10.0 22-57-02-90
ECLASS 11.0 22-57-02-92
ECLASS 12.0 22-57-02-92
ECLASS 13.0 22-57-02-92

Tender specification sheets

Long specification

Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.

MPP1:
3 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
3 outputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063

MPP2:
identical to MPP1

Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Fuse holders for inputs and outputs (fuses 10x38 to be ordered separately)
With load break switch for safe separation of the string lines
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 334x558x249 mm

Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011

Approvals

Approvals CE

Related products

Amount of maximum power points:
Requirements class:
Connection type string:
Amount of maximum power points: 1 MPP
Order No.: 2683070000
Type: PVN DC 3IF 3O 1MPP SPD1R WM4 10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Additional text:
PVN DC 3INFH/3OUTx1 1MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2683090000
Type: PVN DC 3IF 3O 1MPP SW SPD1R WM4 10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
Additional text:
PVN DC 3INFH/3OUTx1 1MPPT SW SPD1R WM4 1
 
Amount of maximum power points: 1 MPP
Order No.: 2683030000
Type: PVN DC 3IF 3O 1MPP SPD1R CG 10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
Additional text:
PVN DC 3INFH/3OUTx1 1MPPT SPD1R CG 1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2683050000
Type: PVN DC 3IF 3O 1MPP SW SPD1R CG 10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
Additional text:
PVN DC 3INFH/3OUTx1 1MPPT SW SPD1R CG 1k
 
Amount of maximum power points: 1 MPP
Order No.: 2737440000
Type: PVN1M1I6SXF3V1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Additional text:
PVN DC 6INFH/7OUTx1 1MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2737480000
Type: PVN1M1I6S0F3V1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, WM4C
Additional text:
PVN DC 6INFH/7OUTx1 1MPPT SW SPD1R WM4 1
 
Amount of maximum power points: 1 MPP
Order No.: 2737520000
Type: PVN1M1I6SXF3V1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
Additional text:
PVN DC 6INFH/7OUTx1 1MPPT SPD1R CG 1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2737530000
Type: PVN1M1I6S0F3V1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 6 Inputs / 6 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
Additional text:
PVN DC 6INFH/7OUTx1 1MPPT SW SPD1R CG 1k
 
Amount of maximum power points: 2 MPP
Order No.: 2683080000
Type: PVN DC 3IF 3O 2MPP SPD1R WM4 10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 2 MPP
Order No.: 2683040000
Type: PVN DC 3IF 3O 2MPP SPD1R CG 10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SPD1R CG 1kV
 
Amount of maximum power points: 2 MPP
Order No.: 2683060000
Type: PVN DC 3IF 3O 2MPP SW SPD1R CG 10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SW SPD1R CG 1k
 
Amount of maximum power points: 2 MPP
Order No.: 2683300000
Type: PVN1M2I6S0F3V2O1TXPX10
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, Switch disconnector, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SW SPD2R WM4 1
 
Amount of maximum power points: 2 MPP
Order No.: 2683240000
Type: PVN1M2I6SXF3V2O0TXPX10
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SPD2R CG 1kV
 
Amount of maximum power points: 2 MPP
Order No.: 2683260000
Type: PVN1M2I6S0F3V2O0TXPX10
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, Switch disconnector, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3INFH/3OUTx2 2MPPT SW SPD2R CG 1k
 
Amount of maximum power points: 1
Order No.: 8000111135
Type: PV 210S0F3CXXV1O0TXPX10PWW
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland, Designed for Fronius Tauro Eco Inverters
Additional text:
0104000849
 
Amount of maximum power points: 1
Order No.: 8000111136
Type: PV 210S0F3CXXV1O0TA1PA10PWW
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
Additional text:
0104000849
 
Amount of maximum power points: 2
Order No.: 8000111137
Type: PV 210S5F3CXXV1O0TXPX10PWW
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland, Designed for Fronius Tauro Eco Inverters
Additional text:
0104000849
 
Amount of maximum power points: 2
Order No.: 8000111138
Type: PV 210S5F3CXXV1O0TA1PA10PWW
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
Additional text:
0104000849