Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland
Order No.
2683060000
Type
PVN DC 3IF 3O 2MPP SW SPD1R CG 10
GTIN (EAN)
4050118699883
Qty.
1 pc(s).
Dimensions and weights
Depth
249 mm
Depth (inches)
9.803 inch
Depth with add-on components
250 mm
Height
330 mm
Height (inches)
12.992 inch
Width
558 mm
Width (inches)
21.968 inch
Net weight
6,717 g
Temperatures
Ambient temperature
-40 °C...+45 °C
Humidity
5 - 90 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
bdab5698-6a20-4370-8e28-8810d882d01a
Approvals and norms
Approvals
EN 61439-2, IEC 61439-2
Guarantee
Time interval
5 years
Electrical characteristics
Current per Maximum Power Point, max.
45 A
Rated DC current per connection
Current per string, max.
30 A
Rated short-term current resistance
Rated current
56.25 A
Rated DC voltage
1,000 V
Switching disconnector capacity
DC-PV1, IEC 60947-3
Enclosure
Connection type string
Internal terminal (with cable gland feed-through)
Cover
with cover, removeable
Enclosure attachment
Via mounting foots
Impact resistance
IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material
Polyester glass-fibre reinforced, Polycarbonate
Protection class
II
Switch disconnector execution
switch in cover
Type of mounting
Wall mounting, 4 screws
General data
Installation location
Protected outdoor area (Land and Sea)
Protection degree
IP65
Inputs
Amount of maximum power points
2 MPP
Cartridge fuse
10 x 38 mm
DC Input + & -
Wire connection
Type of connection
PUSH IN
Compatible cable crossection
EN 50618:2015
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
16 mm²
Functional earth connector
Cable entry
Number of cable entries
2
Cable diameter, min.
5 mm
Cable diameter, max.
10 mm
Cable glands
M 16
Wire connection
Type of connection
Screw connection
Flexible, max. H05(07) V-K
25 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
16 mm²
Fuse type
Empty fuse holder
Fuse-link standard
IEC 60269-1, IEC 60269-6, gPV (EN 60269-6)
Max. number of DC inputs
per Maximum Power Point 3 inputs connected in parallel
Surge protection auxiliary contact
Wire connection
Type of connection
Tension clamp connection with actuator
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Cable entry
Number of cable entries
2
Cable diameter, min.
5 mm
Cable diameter, max.
10 mm
Cable glands
M 16
Outputs
DC Output + & -
Wire connection
Type of connection
PUSH IN
Compatible cable crossection
TÜV 2 Pfg1169/08.07
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
16 mm²
Max. number of DC outputs
per Maximum Power Point 3 outputs connected in parallel
Surge protection DC side
Discharge current In (8/20 µs)
20 kA
Discharge current, max. (8/20 µs)
40 kA
Lightning test current Iimp (10/350 µs)
6.25 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE
1,100 V
PV system voltage, max. Ucpv
1,100 V
Protection level Up (+/- , -/PE , +/PE)
≤ 3.8 kV
Protection level Up (+/-)
≤ 3.8 kV
Protection level Up (+/PE)
≤ 3.8 kV
Protection level Up (-/PE)
≤ 3.8 kV
Requirements class
Type I/II
Short-circuit curent ISCPV
11,000 A
Standby power consumption PC
<0.2 W
Total discharge current Itotal ( 8/20µs)
50 kA
Total discharge current Itotal (10/350µs)
12.5 kA
Important note
Product information
Fuses are not included
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.
MPP1:
3 inputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
3 outputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
MPP2:
identical to MPP1
Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Fuse holders for inputs and outputs (fuses 10x38 to be ordered separately)
With load break switch for safe separation of the string lines
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 330x558x249 mm
Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011
Approvals
Approvals
Related products:
Amount of maximum power points:
Requirements class:
Connection type string:
Amount of maximum power points:
1 MPP
Order No.:
2683070000
Type:
PVN DC 3IF 3O 1MPP SPD1R WM4 10
Requirements class:
Type I/II
Connection type string:
Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Connection type string:
Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
Fuses are not included
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.
MPP1:
3 inputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
3 outputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
MPP2:
identical to MPP1
Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Fuse holders for inputs and outputs (fuses 10x38 to be ordered separately)
With load break switch for safe separation of the string lines
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 330x558x249 mm
Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011
Connection type string:
Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.