Photovoltaics, Combiner Box, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, Cable gland
Order No.
2683040000
Type
PVN DC 3IF 3O 2MPP SPD1R CG 10
GTIN (EAN)
4050118699715
Qty.
1 pc(s).
Dimensions and weights
Depth
210 mm
Depth (inches)
8.268 inch
Height
330 mm
Height (inches)
12.992 inch
Width
558 mm
Width (inches)
21.968 inch
Net weight
7,738 g
Temperatures
Ambient temperature
-40 °C...+45 °C
Humidity
5 - 90 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
bdab5698-6a20-4370-8e28-8810d882d01a
Approvals and norms
Approvals
EN 61439-2, IEC 61439-2
Guarantee
Time interval
5 years
Electrical characteristics
Current per Maximum Power Point, max.
45 A
Rated DC current per connection
Current per string, max.
30 A
Rated short-term current resistance
Rated current
37.5 A
Rated DC voltage
1,000 V
Enclosure
Connection type string
Internal terminal (with cable gland feed-through)
Cover
with cover, removeable
Enclosure attachment
Via mounting foots
Impact resistance
IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material
Polyester glass-fibre reinforced, Polycarbonate
Protection class
II
Switch disconnector execution
no switch
Type of mounting
Wall mounting, 4 screws
General data
Installation location
Protected outdoor area (Land and Sea)
Protection degree
IP65
Inputs
Amount of maximum power points
2 MPP
Cartridge fuse
10 x 38 mm
DC Input + & -
Wire connection
Type of connection
PUSH IN
Compatible cable crossection
EN 50618:2015
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
16 mm²
Functional earth connector
Cable entry
Number of cable entries
2
Cable diameter, min.
5 mm
Cable diameter, max.
10 mm
Cable glands
M 16
Wire connection
Type of connection
Screw connection
Flexible, max. H05(07) V-K
25 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
16 mm²
Fuse type
Empty fuse holder
Fuse-link standard
IEC 60269-1, IEC 60269-6, gPV (EN 60269-6)
Max. number of DC inputs
per Maximum Power Point 3 inputs connected in parallel
Surge protection auxiliary contact
Wire connection
Type of connection
Tension clamp connection with actuator
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Cable entry
Number of cable entries
2
Cable diameter, min.
5 mm
Cable diameter, max.
10 mm
Cable glands
M 16
Outputs
DC Output + & -
Wire connection
Type of connection
PUSH IN
Compatible cable crossection
TÜV 2 Pfg1169/08.07
Wire cross-section, min.
2.5 mm²
Wire cross-section, max.
16 mm²
Max. number of DC outputs
per Maximum Power Point 3 outputs connected in parallel
Surge protection DC side
Discharge current In (8/20 µs)
20 kA
Discharge current, max. (8/20 µs)
40 kA
Lightning test current Iimp (10/350 µs)
6.25 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE
1,100 V
PV system voltage, max. Ucpv
1,100 V
Protection level Up (+/- , -/PE , +/PE)
≤ 3.8 kV
Protection level Up (+/-)
≤ 3.8 kV
Protection level Up (+/PE)
≤ 3.8 kV
Protection level Up (-/PE)
≤ 3.8 kV
Requirements class
Type I/II
Short-circuit curent ISCPV
11,000 A
Standby power consumption PC
<0.2 W
Total discharge current Itotal ( 8/20µs)
50 kA
Total discharge current Itotal (10/350µs)
12.5 kA
Important note
Product information
Fuses are not included
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.
MPP1:
3 inputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
3 outputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
MPP2:
identical to MPP1
Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Fuse holders for inputs and outputs (fuses 10x38 to be ordered separately)
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 330x558x210 mm
Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011
Approvals
Approvals
Related products:
Amount of maximum power points:
Requirements class:
Connection type string:
Amount of maximum power points:
1 MPP
Order No.:
2683070000
Type:
PVN DC 3IF 3O 1MPP SPD1R WM4 10
Requirements class:
Type I/II
Connection type string:
Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection I / II, WM4C
Connection type string:
Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
Fuses are not included
The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Combiner box for inverters with 2 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.
MPP1:
3 inputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
3 outputs, connection via M25 cable gland with 3x7mm Ø cable entry. PUSH IN connection / 2.5 - 6mm² single-wire, multi-wire, with/without ferrule.
MPP2:
identical to MPP1
Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Fuse holders for inputs and outputs (fuses 10x38 to be ordered separately)
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 330x558x210 mm
Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011
Connection type string:
Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Current monitoring, Cable gland, Designed for Fronius Tauro Eco Inverters
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.