Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IOT-GW30-4G-NA
         

Icon
 

General ordering data

Version IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
Order No. 2682640000
Type IOT-GW30-4G-NA
GTIN (EAN) 4050118691672
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 125 mm
Height (inches) 4.921 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 500 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

General data

Shock according to IEC 60068-2-27

Power supply

Connection type 1 removable 6-pin terminal block
Reverse polarity protection Yes
Voltage supply 24 V DC

System data

Memory (Flash) 4 GB
Memory (RAM) 1 GB, DDR3
Processor Dual Core ARM Cortex A9, 600 MHz
Real-time clock Capacity buffered (max. 5 days)

General specifications

Protection degree IP20

Mobile radio interface

Frequency band Americas: LTE: Band 2 (1900 MHz), Band 4 (AWS) (1700/2100 MHz), Band 5 (850 MHz), Band 13 (700 MHz), Band 17 (700 MHz), Band 25 (1900 MHz G Block); CDMA EVDO Release 0 y EVDO Release A: BC0 (Cellular 800 MHz), BC1 (PCS 1900 MHz), BC10 (Secondary 800 MHz); UMTS: band 1 (2100 MHz); band 2 (1900 MHz); band 4 (AWS 1700/2100 MHz); band 5 (850 MHz); band 8 (900 MHz); GSM/GPRS/EDGE: Quad-Band (850/900/1800/1900 MHz)
Wireless module LTE (LTE / 4G)

VPN

u-link OpenVPN-based remote access service via the Weidmüller u-link cloud

EMC conformity and approvals

EMC standards EN 61000-6-3, EN 61000-6-2
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 °C
Operating temperature, min. -20 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 2 years

Interfaces

Connector for external antennas 2x SMA female
Digital inputs 2x, >10 V high , <3.6 V low; max. 30 V DC
Digital outputs 1x, 19.2 - 28 V high; max. 1 A
Ethernet ports
Number of SIM-Card slots
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SIM-Card slot type Micro-SIM
Serial port 1x RS232/RS485
USB port 1x USB 2.0 (Type A; max. 500 mA)

Technical data

Housing main material Metal
Protection degree IP20
Speed Fast Ethernet
Type of mounting DIN rail

Downloads

Classifications

ETIM 6.0 EC001099
ETIM 7.0 EC001099
ETIM 8.0 EC001099
ETIM 9.0 EC001099
ETIM 10.0 EC001099
ECLASS 9.0 19-17-01-00
ECLASS 9.1 19-17-01-00
ECLASS 10.0 19-17-05-90
ECLASS 11.0 19-17-05-90
ECLASS 12.0 19-17-05-90
ECLASS 13.0 19-17-05-90
ECLASS 14.0 19-17-05-90
ECLASS 15.0 19-17-05-90

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682620000
Type: IOT-GW30
Version:
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
 
Order No.: 2682630000
Type: IOT-GW30-4G-EU
Version:
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C