Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IOT-GW30
         

Icon
 

General ordering data

Version IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
Order No. 2682620000
Type IOT-GW30
GTIN (EAN) 4050118691696
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 125 mm
Height (inches) 4.921 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 412 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 05711a2b-ba3f-4f0d-9bb3-583a06111ef4

General data

Shock according to IEC 60068-2-27

Power supply

Connection type 1 removable 6-pin terminal block
Current consumption
Voltage 24 V
Current 0.24 A
Reverse polarity protection Yes
Voltage supply 24 V DC
Voltage supply range
Voltage type DC
Voltage, min. 19.2 V
Voltage, max. 28 V

System data

Memory (Flash) 4 GB
Memory (RAM) 1 GB, DDR3
Processor Dual Core ARM Cortex A9, 600 MHz
Real-time clock Capacity buffered (max. 5 days)

General specifications

Protection degree IP20

VPN

u-link OpenVPN-based remote access service via the Weidmüller u-link cloud

EMC conformity and approvals

EMC standards EN 61000-6-3, EN 61000-6-2
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 °C
Operating temperature, min. -20 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 2 years

Interfaces

Digital inputs 2x, >10 V high , <3.6 V low; max. 30 V DC
Digital outputs 1x, 19.2 - 28 V high; max. 1 A
Ethernet ports
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Serial port 1x RS232/RS485
USB port 1x USB 2.0 (Type A; max. 500 mA)

Technical data

Housing main material Metal
Protection degree IP20
Speed Fast Ethernet
Type of mounting DIN rail

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Software
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001099
ETIM 7.0 EC001099
ETIM 8.0 EC001099
ETIM 9.0 EC001099
ECLASS 9.0 19-17-01-00
ECLASS 9.1 19-17-01-00
ECLASS 10.0 19-17-04-90
ECLASS 11.0 19-17-04-90
ECLASS 12.0 19-17-04-90
ECLASS 13.0 19-17-04-90

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2682630000
Type: IOT-GW30-4G-EU
Version:
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
 
Order No.: 2682640000
Type: IOT-GW30-4G-NA
Version:
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C