Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CS-MBGW-2TX-1COM
         

Icon
Icon
 

General ordering data

Version Serial/Ethernet converter and Modbus TCP/RTU gateway, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -40 °C...70 °C
Order No. 2682600000
Type IE-CS-MBGW-2TX-1COM
GTIN (EAN) 4050118692112
Qty. 1 pc(s).

Dimensions and weights

Depth 75.2 mm
Depth (inches) 2.961 inch
Height 110 mm
Height (inches) 4.331 inch
Width 26.1 mm
Width (inches) 1.028 inch
Net weight 251 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard UL 61010-1, UL 61010-2-201, SELV according to EN 62368-1
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 70 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Function DIP switch 1x for pull high resistor settings, 1x for pull low resistor settings, 1x for termination resistor settings
Function reset button <5 sec: System reboot, >5 sec: Factory default
Number of ports 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 1,479,078 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), Command Line Interface (SSH), Upload of a configuration file via web-interface
Monitoring function Modbus traffic monitor, Syslog, Event based warning via E-Mail, Event based warning via SNMP trap
IP-address management Static, DHCP-Client, BootP
Security functions Enable/disable ports, Management access security via secure IP-list and configuration of allowed access methods (web-interface, SSH)
Time synchronization management SNTP client
Operating modes Virtual COM mode, TCP Server mode, TCP Client mode, UDP Server/Client mode

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption
Voltage 24 V
Current 0.2 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 10.8 V
Voltage, max. 52.8 V

Serial communication parameters

Baud rate 110 bit/s to 460800 bit/s
Data bits 7, 8
Flow control XON/XOFF, RTS/CTS and DTR/DSR (RS-232)
Parity none, odd, even, Mark, Space
Stop bits 1, 2

Technical data

Housing main material Metal
Protection degree IP30
Type of mounting DIN rail, Wall mounting, Mounting plate

Downloads

Classifications

ETIM 6.0 EC000310
ETIM 7.0 EC000310
ETIM 8.0 EC000310
ETIM 9.0 EC000310
ECLASS 11.0 19-17-01-32
ECLASS 12.0 19-17-01-32
ECLASS 13.0 19-17-01-14

Approvals

Approvals CE CULUS KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

There are no products in this group.