Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SR-2TX-WL
         

Icon
Icon
Icon
 

General ordering data

Version Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No. 2682590000
Type IE-SR-2TX-WL
GTIN (EAN) 4050118692129
Qty. 1 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 95 mm
Height (inches) 3.74 inch
Width 45 mm
Width (inches) 1.772 inch
Net weight 411 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

EMC conformity and approvals

EMC standards EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard SELV according to EN 62368-1, UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 70 °C
Operating temperature, min. -25 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Connector for external antennas 1x RP-SMA female
Digital inputs 1x, 5 to 30 V for logic "1", 0 to 2 V for logic "0“
Digital outputs 1x, with a current capacity of 0.2 A at 30 V DC
Function reset button <5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default
Number of ports 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 381,084 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v2c, Command Line Interface (Telnet/SSH), Upload of a configuration file via web-interface
Monitoring function SNMP v2c, Syslog, Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
IP-address management Static, DHCP-Client, DHCP-Server (pool-based), DHCP-Relay, DNS-Relay
Security functions Access Control List (MAC-based) for WLAN Access Point mode
Time synchronization management NTP server, NTP client
Operating modes WLAN Access Point, WLAN Client, Virtual COM mode, TCP Server mode, TCP Client mode, UDP Server/Client mode

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption
Voltage 12 V
Current 0.22 A
Voltage 24 V
Current 0.11 A
Voltage 48 V
Current 0.07 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs, or 48 V DC Power-over-Ethernet (IEEE 802.3af)
Voltage supply range
Voltage type DC
Voltage, min. 10.8 V
Voltage, max. 52.8 V

Routing Features

Firewall functions Stateful Packet Inspection Firewall (Layer-3)
NAT functions Source / Destination NAT (Port / Host / Network)
Routing functions IPv4 routing, Static and dynamic IP Routing
VPN functions u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)

Serial communication parameters

Baud rate 110 bit/s to 460800 bit/s
Data bits 7, 8
Parity none, odd, even, Mark, Space
Stop bits 1, 2

Technical data

Housing main material Metal
Protection degree IP30
Speed Fast Ethernet
Type of mounting DIN rail, Wall mounting

Technology

Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3af for Power-over-Ethernet, IEEE 802.11b/g/n for Wireless LAN

WLAN interface

Data security 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Transmission rate WLAN
Standard IEEE 802.11b
max. 11 Mbit/s
min. 1 Mbit/s
Standard IEEE 802.11g
max. 54 Mbit/s
min. 6 Mbit/s
Standard IEEE 802.11n
max. 150 Mbit/s
min. 6.5 Mbit/s

Important note

Product information Not compatible with the SCM card IE-EBR-SMARTCARD-SR 2909820000.

Downloads

Classifications

ETIM 6.0 EC001478
ETIM 7.0 EC001478
ETIM 8.0 EC001478
ETIM 9.0 EC001478
ECLASS 9.0 19-17-01-03
ECLASS 9.1 19-17-01-03
ECLASS 10.0 19-17-04-05
ECLASS 11.0 19-17-04-05
ECLASS 12.0 19-17-04-05
ECLASS 13.0 19-17-04-05
ECLASS 14.0 19-17-04-05

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682560000
Type: IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682580000
Type: IE-SR-2TX-WL-4G-US-V
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2751270000
Type: IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2751280000
Type: IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2739630000
Type: IE-SR-4TX-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2873910000
Type: IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873920000
Type: IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873930000
Type: IE-SR-4GT-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2990450000
Type: IE-SR-4GT-M
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
 
Order No.: 2909820000
Type: IE-EBR-SMARTCARD-SR
Version:
Router smartcard,