Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
Automated Machine Learning
easyConnect
Unmanaged Switches
Managed Switches
Industrial Security Router
u-link Remote Access Service
Media converter and protocol gateways
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver
Accessories
General ordering data
Version
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.
2682580000
Type
IE-SR-2TX-WL-4G-US-V
GTIN (EAN)
4050118692136
Qty.
1 pc(s).
Dimensions and weights
Depth
81 mm
Depth (inches)
3.189 inch
Height
95 mm
Height (inches)
3.74 inch
Width
45 mm
Width (inches)
1.772 inch
Net weight
437 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
Mobile radio interface
Frequency band
LTE-FDD:, B2, B4, B5, B12, B13, B14, B66, B71, WCDMA: B2,B4,B5
Transmission rate mobile radio
LTE category
CAT 4
Download rate, max.
150 Mbit/s
Upload rate, max.
50 Mbit/s
Wireless module
multi-band modem (4G/3G), Region:, North America
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
SELV according to EN 62368-1, UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
70 °C
Operating temperature, min.
-25 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Connector for external antennas
2x SMA female, 1x RP-SMA female
Digital inputs
1x, 5 to 30 V for logic "1", 0 to 2 V for logic "0“
Digital outputs
1x, with a current capacity of 0.2 A at 30 V DC
Function reset button
<5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default
Number of SIM-Card slots
2
Number of ports
2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485
SIM-Card slot type
Mini-SIM (ID-000 format)
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
353,679 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v2c, Command Line Interface (Telnet/SSH), Upload of a configuration file via web-interface, SMS control commands
Monitoring function
SNMP v2c, Syslog, Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Event based warning via SMS, Device information and mobile radio status via SMS request
IP-address management
Static, DHCP-Client, DHCP-Server (pool-based), DHCP-Relay, DNS-Relay
Security functions
Access Control List (MAC-based) for WLAN Access Point mode
Time synchronization management
NTP server, NTP client
Operating modes
WLAN Access Point, WLAN Client, Virtual COM mode, TCP Server mode, TCP Client mode, UDP Server/Client mode
Power supply
Connection type
1 removable 4-pin terminal block
Current consumption
Voltage
12 V
Current
0.46 A
Voltage
24 V
Current
0.22 A
Voltage
48 V
Current
0.11 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs, or 48 V DC Power-over-Ethernet (IEEE 802.3af)
Voltage supply range
Voltage type
DC
Voltage, min.
10.8 V
Voltage, max.
52.8 V
Routing Features
Firewall functions
Stateful Packet Inspection Firewall (Layer-3)
NAT functions
Source / Destination NAT (Port / Host / Network)
Routing functions
IPv4 routing, Static and dynamic IP Routing
VPN functions
u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)
Serial communication parameters
Baud rate
110 bit/s to 460800 bit/s
Data bits
7, 8
Parity
none, odd, even, Mark, Space
Stop bits
1, 2
Technical data
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Type of mounting
DIN rail, Wall mounting
Technology
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3af for Power-over-Ethernet, IEEE 802.11b/g/n for Wireless LAN
WLAN interface
Data security
64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Transmission rate WLAN
Standard
IEEE 802.11b
max.
11 Mbit/s
min.
1 Mbit/s
Standard
IEEE 802.11g
max.
54 Mbit/s
min.
6 Mbit/s
Standard
IEEE 802.11n
max.
150 Mbit/s
min.
6.5 Mbit/s
Important note
Product information
Not compatible with the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Downloads
Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG
CAX data
Product Change Notification
Software
User Documentation
Catalogues
Catalogues in PDF-format
Classifications
ETIM 6.0
EC001478
ETIM 7.0
EC001478
ETIM 8.0
EC001478
ETIM 9.0
EC001478
ECLASS 9.0
19-17-01-03
ECLASS 9.1
19-17-01-03
ECLASS 10.0
19-17-04-05
ECLASS 11.0
19-17-04-05
ECLASS 12.0
19-17-04-05
ECLASS 13.0
19-17-04-05
ECLASS 14.0
19-17-04-05
Order No.:
2682590000
Type:
IE-SR-2TX-WL
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.:
2682560000
Type:
IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.:
2751270000
Type:
IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2751280000
Type:
IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2739630000
Type:
IE-SR-4TX-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2873910000
Type:
IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2873920000
Type:
IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2873930000
Type:
IE-SR-4GT-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2990450000
Type:
IE-SR-4GT-M
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
Order No.:
2909820000
Type:
IE-EBR-SMARTCARD-SR
Version:
Router smartcard,
Version
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.
2682580000
Type
IE-SR-2TX-WL-4G-US-V
GTIN (EAN)
4050118692136
Qty.
1 pc(s).
Depth
81 mm
Depth (inches)
3.189 inch
Height
95 mm
Height (inches)
3.74 inch
Width
45 mm
Width (inches)
1.772 inch
Net weight
437 g
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity
5 to 95 % (non-condensing)
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
Frequency band
LTE-FDD:, B2, B4, B5, B12, B13, B14, B66, B71, WCDMA: B2,B4,B5
Transmission rate mobile radio
LTE category
CAT 4
Download rate, max.
150 Mbit/s
Upload rate, max.
50 Mbit/s
Wireless module
multi-band modem (4G/3G), Region:, North America
EMC standards
EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
SELV according to EN 62368-1, UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
70 °C
Operating temperature, min.
-25 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Connector for external antennas
2x SMA female, 1x RP-SMA female
Digital inputs
1x, 5 to 30 V for logic "1", 0 to 2 V for logic "0“
Digital outputs
1x, with a current capacity of 0.2 A at 30 V DC
Function reset button
<5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default
Number of SIM-Card slots
2
Number of ports
2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485
SIM-Card slot type
Mini-SIM (ID-000 format)
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
353,679 h
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v2c, Command Line Interface (Telnet/SSH), Upload of a configuration file via web-interface, SMS control commands
Monitoring function
SNMP v2c, Syslog, Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Event based warning via SMS, Device information and mobile radio status via SMS request
IP-address management
Static, DHCP-Client, DHCP-Server (pool-based), DHCP-Relay, DNS-Relay
Security functions
Access Control List (MAC-based) for WLAN Access Point mode
Time synchronization management
NTP server, NTP client
Operating modes
WLAN Access Point, WLAN Client, Virtual COM mode, TCP Server mode, TCP Client mode, UDP Server/Client mode
Connection type
1 removable 4-pin terminal block
Current consumption
Voltage
12 V
Current
0.46 A
Voltage
24 V
Current
0.22 A
Voltage
48 V
Current
0.11 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs, or 48 V DC Power-over-Ethernet (IEEE 802.3af)
Voltage supply range
Voltage type
DC
Voltage, min.
10.8 V
Voltage, max.
52.8 V
Firewall functions
Stateful Packet Inspection Firewall (Layer-3)
NAT functions
Source / Destination NAT (Port / Host / Network)
Routing functions
IPv4 routing, Static and dynamic IP Routing
VPN functions
u-link client, OpenVPN (Server or Client), IPSec (Initiator or Responder)
Baud rate
110 bit/s to 460800 bit/s
Data bits
7, 8
Parity
none, odd, even, Mark, Space
Stop bits
1, 2
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Type of mounting
DIN rail, Wall mounting
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3af for Power-over-Ethernet, IEEE 802.11b/g/n for Wireless LAN
Data security
64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Transmission rate WLAN
Standard
IEEE 802.11b
max.
11 Mbit/s
min.
1 Mbit/s
Standard
IEEE 802.11g
max.
54 Mbit/s
min.
6 Mbit/s
Standard
IEEE 802.11n
max.
150 Mbit/s
min.
6.5 Mbit/s
Product information
Not compatible with the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG
CAX data
Product Change Notification
Software
User Documentation
Catalogues
Catalogues in PDF-format
ETIM 6.0
EC001478
ETIM 7.0
EC001478
ETIM 8.0
EC001478
ETIM 9.0
EC001478
ECLASS 9.0
19-17-01-03
ECLASS 9.1
19-17-01-03
ECLASS 10.0
19-17-04-05
ECLASS 11.0
19-17-04-05
ECLASS 12.0
19-17-04-05
ECLASS 13.0
19-17-04-05
ECLASS 14.0
19-17-04-05
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
2682590000
Type:
IE-SR-2TX-WL
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.:
2682560000
Type:
IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Order No.:
2751270000
Type:
IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2751280000
Type:
IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2739630000
Type:
IE-SR-4TX-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No.:
2873910000
Type:
IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2873920000
Type:
IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2873930000
Type:
IE-SR-4GT-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
Order No.:
2990450000
Type:
IE-SR-4GT-M
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
Order No.:
2909820000
Type:
IE-EBR-SMARTCARD-SR
Version:
Router smartcard,
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.