Network switch, managed PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
Order No.
2682420000
Type
IE-SW-AL08M-8GTPOE
GTIN (EAN)
4050118692297
Qty.
1 pc(s).
Dimensions and weights
Depth
108.5 mm
Depth (inches)
4.272 inch
Height
145.1 mm
Height (inches)
5.713 inch
Width
54.3 mm
Width (inches)
2.138 inch
Net weight
915 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 V
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Console port interface
RS-232 (RJ45 connector)
Function reset button
<5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default, Note: behavior of reset button can be configured via web interface
Number of ports
8x RJ45 10/100/1000 BaseT(X) PoE+
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
495,670 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Command Line Interface (Telnet/SSH), Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface, TFTP-Server or external backup module
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <30 ms), O-Chain (recovery time <30 ms), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management
SNTP server, SNTP client
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS), IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 802.3at/af for Power-over-Ethernet
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Command Line Interface (Telnet/SSH), Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface, TFTP-Server or external backup module
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <30 ms), O-Chain (recovery time <30 ms), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management
SNTP server, SNTP client
Industrial protocol support
PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service / Quality of Service (CoS/QoS), IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 802.3at/af for Power-over-Ethernet
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.