Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-EL10-8GTPOE-2GESFP
         

Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No. 2682410000
Type IE-SW-EL10-8GTPOE-2GESFP
GTIN (EAN) 4050118692303
Qty. 1 pc(s).

Dimensions and weights

Depth 108.3 mm
Depth (inches) 4.264 inch
Height 145.1 mm
Height (inches) 5.713 inch
Width 54.3 mm
Width (inches) 2.138 inch
Net weight 969 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Fibre-optic ports 100/1000Base SFP Slot
Function DIP switch 2x for enabling/disabling power fault alarm via relay, 2x for switching between 100BaseSFP and 1000BaseSFP on SFP port
LED indicator Power LED: PWR1, PWR2, FAULT, Port LED: LNK/ACT, PoE active
Number of ports 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact 1 relay output with a current capacity of 1 A at 24 V DC

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 537,330 h

Power over Ethernet (PoE)

PoE output current
Standard IEEE 802.3af
Output current 350 mA
Standard IEEE 802.3at
Output current 600 mA
PoE output power
Standard IEEE 802.3af
Output power 15.4 W
Standard IEEE 802.3at
Output power 30 W
PoE pin assignment Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type DC
Voltage, min. 12 V
Voltage, max. 23.9 V
Power budget 60 W
Voltage type DC
Voltage, min. 24 V
Voltage, max. 57 V
Power budget 120 W

Power supply

Connection type 1 removable 6-pin terminal block
Current consumption
Voltage 12 V
Current 7.12 A
Voltage 24 V
Current 6.13 A
Voltage 48 V
Current 2.95 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 57 V

Switch characteristics

Bandwidth backplane 20 Gbit/s
Jumbo frame support up to 9.6 KB
MAC table size 8 K
Packet buffer size 4 Mbit

Technical data

Housing main material Metal
Protection degree IP30
Speed Gigabit Ethernet
Switch unmanaged PoE
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000Base-T, IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3at/af for Power-over-Ethernet

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-10
ECLASS 11.0 19-17-04-10
ECLASS 12.0 19-17-04-10
ECLASS 13.0 19-17-04-10

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682440000
Type: IE-INJ-EL02-2GTPOE
Version:
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
 
Order No.: 2682390000
Type: IE-SW-EL06-4POE-2SC
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 2682380000
Type: IE-SW-EL08-8POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
 
Order No.: 2682400000
Type: IE-SW-EL08-8GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C