Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
SPE unmanaged Switches
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
General ordering data
Version
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
Order No.
2682390000
Type
IE-SW-EL06-4POE-2SC
GTIN (EAN)
4050118692327
Qty.
1 pc(s).
Dimensions and weights
Depth
94.9 mm
Depth (inches)
3.736 inch
Height
144.3 mm
Height (inches)
5.681 inch
Width
41 mm
Width (inches)
1.614 inch
Net weight
680 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Fibre optic transceiver characteristics
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
2 km
Transmission power
min.
-23.5 dBm
max.
-14 dBm
Link-budget
7.5 dB
Guarantee
Time interval
5 years
Interfaces
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
Function DIP switch
2x for enabling/disabling power fault alarm via relay
LED indicator
Power LED: PWR1, PWR2, FAULT, Port LED: LNK/ACT, PoE active, 100M (fibre-optic port).
Number of ports
4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact
1 relay output with a current capacity of 1 A at 24 V DC
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
538,904 h
Power over Ethernet (PoE)
PoE output current
Standard
IEEE 802.3af
Output current
350 mA
Standard
IEEE 802.3at
Output current
600 mA
PoE output power
Standard
IEEE 802.3af
Output power
15.4 W
Standard
IEEE 802.3at
Output power
30 W
PoE pin assignment
Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type
DC
Voltage, min.
24 V
Voltage, max.
49.9 V
Power budget
60 W
Voltage type
DC
Voltage, min.
50 V
Voltage, max.
57 V
Power budget
120 W
Power supply
Connection type
1 removable 6-pin terminal block
Current consumption
Voltage
24 V
Current
2.8 A
Voltage
57 V
Current
2.2 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
24 V
Voltage, max.
57 V
Switch characteristics
Bandwidth backplane
1.2 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Technical data
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged PoE
Type of mounting
DIN rail
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control, IEEE 802.3at/af for Power-over-Ethernet
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-10
ECLASS 11.0
19-17-04-10
ECLASS 12.0
19-17-04-10
ECLASS 13.0
19-17-04-10
Order No.:
2682440000
Type:
IE-INJ-EL02-2GTPOE
Version:
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
Order No.:
2682380000
Type:
IE-SW-EL08-8POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
Order No.:
2682400000
Type:
IE-SW-EL08-8GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C
Order No.:
2682410000
Type:
IE-SW-EL10-8GTPOE-2GESFP
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
Version
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
Order No.
2682390000
Type
IE-SW-EL06-4POE-2SC
GTIN (EAN)
4050118692327
Qty.
1 pc(s).
Depth
94.9 mm
Depth (inches)
3.736 inch
Height
144.3 mm
Height (inches)
5.681 inch
Width
41 mm
Width (inches)
1.614 inch
Net weight
680 g
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
2 km
Transmission power
min.
-23.5 dBm
max.
-14 dBm
Link-budget
7.5 dB
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
Function DIP switch
2x for enabling/disabling power fault alarm via relay
LED indicator
Power LED: PWR1, PWR2, FAULT, Port LED: LNK/ACT, PoE active, 100M (fibre-optic port).
Number of ports
4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact
1 relay output with a current capacity of 1 A at 24 V DC
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
538,904 h
PoE output current
Standard
IEEE 802.3af
Output current
350 mA
Standard
IEEE 802.3at
Output current
600 mA
PoE output power
Standard
IEEE 802.3af
Output power
15.4 W
Standard
IEEE 802.3at
Output power
30 W
PoE pin assignment
Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type
DC
Voltage, min.
24 V
Voltage, max.
49.9 V
Power budget
60 W
Voltage type
DC
Voltage, min.
50 V
Voltage, max.
57 V
Power budget
120 W
Connection type
1 removable 6-pin terminal block
Current consumption
Voltage
24 V
Current
2.8 A
Voltage
57 V
Current
2.2 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
24 V
Voltage, max.
57 V
Bandwidth backplane
1.2 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged PoE
Type of mounting
DIN rail
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control, IEEE 802.3at/af for Power-over-Ethernet
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-10
ECLASS 11.0
19-17-04-10
ECLASS 12.0
19-17-04-10
ECLASS 13.0
19-17-04-10
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
2682440000
Type:
IE-INJ-EL02-2GTPOE
Version:
PoE Injector, Gigabit Ethernet, Number of ports: 2x RJ45 10/100/1000BaseT(X), 2x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...75 °C
Order No.:
2682380000
Type:
IE-SW-EL08-8POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
Order No.:
2682400000
Type:
IE-SW-EL08-8GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, IP30, -40 °C...70 °C
Order No.:
2682410000
Type:
IE-SW-EL10-8GTPOE-2GESFP
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.