Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-AL24M-16GT-8GESFP
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No. 2682370000
Type IE-SW-AL24M-16GT-8GESFP
GTIN (EAN) 4050118692341
Qty. 1 pc(s).

Dimensions and weights

Depth 108.5 mm
Depth (inches) 4.272 inch
Height 154 mm
Height (inches) 6.063 inch
Width 96.4 mm
Width (inches) 3.795 inch
Net weight 1,290 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

EMC conformity and approvals

EMC standards EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Alarm contact 1 relay output with a current capacity of 1 A at 24 V DC
Console port interface RS-232 (RJ45 connector)
Fibre-optic ports 100/1000Base SFP Slot
Function reset button <5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default, Note: behavior of reset button can be configured via web interface
Number of ports 16x RJ45, 8x 100/1000BaseSFP Slot
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 507,660 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Command Line Interface (Telnet/SSH), Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface, TFTP-Server or external backup module
Monitoring function SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <30 ms), O-Chain (recovery time <30 ms), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client)
Network traffic filter Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting
IP-address management Static, DHCP-Client, DHCP-Server (port based, pool-based), DHCP Option 82, DHCP-Relay
Security functions VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management SNTP server, SNTP client, PTPv2
Industrial protocol support PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave

Power supply

Connection type 1 removable 6-pin terminal block
Current consumption
Voltage 24 V
Current 0.84 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 10.8 V
Voltage, max. 52.8 V

Switch characteristics

Bandwidth backplane 48 Gbit/s
Jumbo frame support up to 9.6 KB
MAC table size 8 K
Max. number of available VLANs 4,096 
Number of IGMP-Groups per VLAN 256 
Packet buffer size 4 Mbit
Priority queues
VLAN-ID max 4,095 
VLAN-ID min

Technical data

Housing main material Metal
Protection degree IP30
Speed Gigabit Ethernet
Switch managed
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 1588 PTPv2 for time synchronization

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-01
ECLASS 11.0 19-17-04-01
ECLASS 12.0 19-17-04-01
ECLASS 13.0 19-17-04-01
ECLASS 14.0 19-17-04-01

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682250000
Type: IE-SW-AL05LM-5TX
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682260000
Type: IE-SW-AL06LM-4TX-2SC
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 2682270000
Type: IE-SW-AL06LM-4TX-2SCS
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
 
Order No.: 2682280000
Type: IE-SW-AL08M-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682290000
Type: IE-SW-AL08M-6TX-2GT
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X), 2x RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 2682350000
Type: IE-SW-AL08M-8GT
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2740420000
Type: IE-SW-AL10M-8TX-2GC
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 2682340000
Type: IE-SW-AL12M-8GT-4GESFP
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2682360000
Type: IE-SW-AL14M-12GT-2GESFP
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
 
Order No.: 2682310000
Type: IE-SW-AL16M-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682330000
Type: IE-SW-AL18M-16TX-2GC
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 2682320000
Type: IE-SW-AL24M-24TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C