Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Order No.
2682330000
Type
IE-SW-AL18M-16TX-2GC
GTIN (EAN)
4050118692389
Qty.
1 pc(s).
Dimensions and weights
Depth
108.5 mm
Depth (inches)
4.272 inch
Height
154 mm
Height (inches)
6.063 inch
Width
96.4 mm
Width (inches)
3.795 inch
Net weight
1,363 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
SELV according to EN 62368-1, UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Console port interface
RS-232 (RJ45 connector)
Fibre-optic ports
100/1000Base SFP Slot
Function reset button
<5 sec: System reboot, >5 sec: Factory default
Number of ports
16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP)
RJ45 ports
10/100BaseT(X) or 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
600,504 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery
Network traffic filter
Quality of Service (QoS), Class of Service (CoS), Type of Service (ToS), Differentiated Services Code Point (DSCP), Port based VLAN, Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Multicast VLAN Registration (MVR), Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, Access control (port based via IEEE 802.1X), Access control list (IP-based), Access control list (MAC-based), Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH), Loop protection
Time synchronization management
NTP server, SNTP client
Industrial protocol support
Modbus/TCP slave, PROFINET device acc. to conformance class A
Power supply
Connection type
1 removable 6-pin terminal block
Current consumption
Voltage
12 V
Current
1.2 A
Voltage
24 V
Current
0.6 A
Voltage
48 V
Current
0.3 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
10.8 V
Voltage, max.
52.8 V
Switch characteristics
Bandwidth backplane
7.2 Gbit/s
IGMP-Groups
1,024
MAC table size
8 K
Max. number of available VLANs
4,095
Packet buffer size
1 Mbit
Priority queues
4
VLAN-ID max
4,094
VLAN-ID min
1
Technical data
Housing main material
Metal
Protection degree
IP30
Speed
Fast/Gigabit Ethernet
Switch
managed
Type of mounting
DIN rail
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP)
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery
Network traffic filter
Quality of Service (QoS), Class of Service (CoS), Type of Service (ToS), Differentiated Services Code Point (DSCP), Port based VLAN, Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Multicast VLAN Registration (MVR), Traffic Rate Limiting
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, Access control (port based via IEEE 802.1X), Access control list (IP-based), Access control list (MAC-based), Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH), Loop protection
Time synchronization management
NTP server, SNTP client
Industrial protocol support
Modbus/TCP slave, PROFINET device acc. to conformance class A
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP)
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.