Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-AL06LM-4TX-2SC
         

Icon
Icon
Icon
 

General ordering data

Version Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
Order No. 2682260000
Type IE-SW-AL06LM-4TX-2SC
GTIN (EAN) 4050118692457
Qty. 1 pc(s).

Dimensions and weights

Depth 107.1 mm
Depth (inches) 4.217 inch
Height 145.4 mm
Height (inches) 5.724 inch
Width 54.2 mm
Width (inches) 2.134 inch
Net weight 799 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 1 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard SELV according to EN 62368-1, UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 MBit/s
Transceiver type Multimode
Connector type SC-Duplex
Transmission distance, typ. 2 km
Wavelength
typ. 1,310 nm
Receive power
min. -31 dBm
max. 0 dBm
Transmission power
min. -23.5 dBm
max. -14 dBm
Link-budget 7.5 dB

Guarantee

Time interval 5 years

Interfaces

Alarm contact 1 relay output with a current capacity of 1 A at 24 V DC
Fibre-optic ports 100BaseFX ports (SC connector), Multimode
Function reset button <5 sec: System reboot, >5 sec: Factory default
Number of ports 4 x RJ45, 2 * SC Multi-mode
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 595,597 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Syslog, Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), O-Ring (recovery time <10 ms), O-Chain (recovery time <10 ms), Fast recovery
Network traffic filter Port based VLAN
IP-address management Static, DHCP-Client, DHCP-Server (port based, pool-based), DHCP Option 82, DHCP-Relay
Security functions VLAN segmentation, Enable/disable ports, Loop protection, TACACS+ Authentication, Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH)
Time synchronization management NTP server, SNTP client
Industrial protocol support Modbus/TCP slave

Power supply

Connection type 1 removable 7-pin terminal block
Current consumption
Voltage 12 V
Current 0.47 A
Voltage 24 V
Current 0.24 A
Voltage 48 V
Current 0.12 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 10.8 V
Voltage, max. 52.8 V

Switch characteristics

Bandwidth backplane 1.2 Gbit/s
MAC table size 2 K
Packet buffer size 1 Mbit

Technical data

Housing main material Metal
Protection degree IP30
Speed Fast Ethernet
Switch lite managed
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1AB for Link Layer Discovery protocol (LLDP)

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-01
ECLASS 11.0 19-17-04-01
ECLASS 12.0 19-17-04-01
ECLASS 13.0 19-17-04-01

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682250000
Type: IE-SW-AL05LM-5TX
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682270000
Type: IE-SW-AL06LM-4TX-2SCS
Version:
Network switch, lite managed, Fast Ethernet, Number of ports: 4 x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
 
Order No.: 2682280000
Type: IE-SW-AL08M-8TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682290000
Type: IE-SW-AL08M-6TX-2GT
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X), 2x RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 2682350000
Type: IE-SW-AL08M-8GT
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2740420000
Type: IE-SW-AL10M-8TX-2GC
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 2682340000
Type: IE-SW-AL12M-8GT-4GESFP
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2682360000
Type: IE-SW-AL14M-12GT-2GESFP
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C
 
Order No.: 2682310000
Type: IE-SW-AL16M-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682330000
Type: IE-SW-AL18M-16TX-2GC
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 2682320000
Type: IE-SW-AL24M-24TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682370000
Type: IE-SW-AL24M-16GT-8GESFP
Version:
Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C