Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-EL05-5GT
         

Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No. 2682210000
Type IE-SW-EL05-5GT
GTIN (EAN) 4050118692501
Qty. 1 pc(s).

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 95 mm
Height (inches) 3.74 inch
Width 26.1 mm
Width (inches) 1.028 inch
Net weight 235 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall According to IEC 60068-2-31
Safety standard UL 61010-1, UL 61010-2-201
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

LED indicator Power LED: PWR1, PWR2, Port LED: LNK/ACT, 10/100/1000M (RJ45 port)
Number of ports 5x RJ45
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 2,556,319 h

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption
Voltage 24 V
Current 0.14 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 10.8 V
Voltage, max. 52.8 V

Switch characteristics

Bandwidth backplane 10 Gbit/s
Jumbo frame support up to 9.72 KB
MAC table size 4 K
Packet buffer size 1 Mbit

Technical data

Housing main material Metal
Protection degree IP30
Speed Gigabit Ethernet
Switch unmanaged
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3x for flow control

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682130000
Type: IE-SW-EL05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682220000
Type: IE-SW-EL05-4GT-1GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2682140000
Type: IE-SW-EL08-8TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2705000000
Type: IE-SW-EL08-8GT-MINI
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682230000
Type: IE-SW-EL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682170000
Type: IE-SW-EL08-6TX-2SC
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 2682180000
Type: IE-SW-EL08-6TX-2SCS
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
 
Order No.: 2682240000
Type: IE-SW-EL10-8GT-2GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
 
Order No.: 2682150000
Type: IE-SW-EL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
 
Order No.: 2682160000
Type: IE-SW-EL16-14TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
 
Order No.: 2682200000
Type: IE-SW-EL18-16TX-2GC
Version:
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 2682190000
Type: IE-SW-EL24-24TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C