Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
Automated Machine Learning
easyConnect
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
BasicLine Series B unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
SPE unmanaged Switches
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
General ordering data
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
Order No.
2682170000
Type
IE-SW-EL08-6TX-2SC
GTIN (EAN)
4050118692549
Qty.
1 pc(s).
Dimensions and weights
Depth
84 mm
Depth (inches)
3.307 inch
Height
115 mm
Height (inches)
4.528 inch
Width
41 mm
Width (inches)
1.614 inch
Net weight
350 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Fibre optic transceiver characteristics
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
2 km
Transmission power
min.
-23.5 dBm
max.
-14 dBm
Link-budget
7.5 dB
Guarantee
Time interval
5 years
Interfaces
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
LED indicator
Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port), 100M (fibre-optic port).
Number of ports
6x RJ45, 2x SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
1,218,117 h
Power supply
Connection type
1 removable 3-pole terminal block
Current consumption
Voltage
24 V
Current
0.14 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24 V DC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
9 V
Voltage, max.
33 V
Switch characteristics
Bandwidth backplane
1.6 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Technical data
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3x for flow control
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
ECLASS 14.0
19-17-04-02
Order No.:
2682130000
Type:
IE-SW-EL05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
2682210000
Type:
IE-SW-EL05-5GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
2682220000
Type:
IE-SW-EL05-4GT-1GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No.:
2682140000
Type:
IE-SW-EL08-8TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2705000000
Type:
IE-SW-EL08-8GT-MINI
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2682230000
Type:
IE-SW-EL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2682180000
Type:
IE-SW-EL08-6TX-2SCS
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
Order No.:
2682240000
Type:
IE-SW-EL10-8GT-2GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No.:
2682150000
Type:
IE-SW-EL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
Order No.:
2682160000
Type:
IE-SW-EL16-14TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
Order No.:
2682200000
Type:
IE-SW-EL18-16TX-2GC
Version:
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
Order No.:
2682190000
Type:
IE-SW-EL24-24TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Multi-mode, IP30, -40 °C...75 °C
Order No.
2682170000
Type
IE-SW-EL08-6TX-2SC
GTIN (EAN)
4050118692549
Qty.
1 pc(s).
Depth
84 mm
Depth (inches)
3.307 inch
Height
115 mm
Height (inches)
4.528 inch
Width
41 mm
Width (inches)
1.614 inch
Net weight
350 g
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV, IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 Vrms
Free fall
According to IEC 60068-2-31
Safety standard
UL 61010-1, UL 61010-2-201
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
2 km
Transmission power
min.
-23.5 dBm
max.
-14 dBm
Link-budget
7.5 dB
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
LED indicator
Power LED: PWR, Port LED: LNK/ACT, 10/100M (RJ45 port), 100M (fibre-optic port).
Number of ports
6x RJ45, 2x SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
1,218,117 h
Connection type
1 removable 3-pole terminal block
Current consumption
Voltage
24 V
Current
0.14 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
12/24 V DC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
9 V
Voltage, max.
33 V
Bandwidth backplane
1.6 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Housing main material
Metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3x for flow control
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
ECLASS 14.0
19-17-04-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
2682130000
Type:
IE-SW-EL05-5TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
2682210000
Type:
IE-SW-EL05-5GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
Order No.:
2682220000
Type:
IE-SW-EL05-4GT-1GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No.:
2682140000
Type:
IE-SW-EL08-8TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2705000000
Type:
IE-SW-EL08-8GT-MINI
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2682230000
Type:
IE-SW-EL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
Order No.:
2682180000
Type:
IE-SW-EL08-6TX-2SCS
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2x SC Single-mode, IP30, -40 °C...75 °C
Order No.:
2682240000
Type:
IE-SW-EL10-8GT-2GESFP
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C
Order No.:
2682150000
Type:
IE-SW-EL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
Order No.:
2682160000
Type:
IE-SW-EL16-14TX-2FESFP
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2x Slots 100BaseSFP, IP30, -40 °C...75 °C
Order No.:
2682200000
Type:
IE-SW-EL18-16TX-2GC
Version:
Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
Order No.:
2682190000
Type:
IE-SW-EL24-24TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.