Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-VAPM-5P-2.5-50
         

Icon
 

General ordering data

Version Power connector, Plug, PROFINET, Set of connectors
Order No. 2682090000
Type IE-PS-VAPM-5P-2.5-50
GTIN (EAN) 4050118707427
Qty. 50 pc(s).

Dimensions and weights

Net weight 97.4 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Cable sealing material EPDM
Colour Silver grey
Connection 1 PushPull Power
Connection 2 Tension clamp
Contact material Cu-alloy
Contact surface Gold over nickel
Housing main material Zinc diecast, nickel-plated
Number of poles 5
Plugging cycles ≥ 100
Pollution severity 2
Protection degree IP65, IP67
Sealing material NBR
Sheath diameter, max. 13 mm
Sheath diameter, min. 8 mm
Shielding unshielded
Type of interlock Push Pull
UL 94 flammability rating V-2
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.75 mm²

Electrical properties

Current-carrying capacity at 50 °C 16 A
Operating voltage 24 V

General standards

Connector standard in accordance with PROFINET specification, IEC 61076-3-126

Standards

Connector standard in accordance with PROFINET specification, IEC 61076-3-126

Important note

Product information For cables with outer diameter 6-8 mm, order additional reducing seal.

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ETIM 10.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90
ECLASS 14.0 27-44-03-90
ECLASS 15.0 27-44-03-90

Approvals

ROHS Conform

Related products

Order No.: 2465440000
Type: IE-PS-VAPM-5P-2.5
Version:
Power connector, Plug, PROFINET, Set of connectors
 
Order No.: 2912590000
Type: IE-PS-VAPM-5P-2.5-QT
Version:
Power connector, Plug, PROFINET
 
Order No.: 2493480000
Type: IE-BSS-VAPM-24V
Version:
Power connector, Flange, PROFINET, Set of flanges