Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
TRP 120VUC 2CO EMPTY
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, PUSH IN
Order No. 2681010000
Type TRP 120VUC 2CO EMPTY
GTIN (EAN) 4050118695410
Qty. 10 pc(s).

Dimensions and weights

Depth 87.8 mm
Depth (inches) 3.457 inch
Height 89.4 mm
Height (inches) 3.52 inch
Width 12.8 mm
Width (inches) 0.504 inch
Net weight 44.5 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Rated data UL

Ambient temperature (operational), max. 60 °C
Output current derating (ohmic) 6 A @ 60 °C, 8 A @ 50 °C
Connection cross-section AWG, min. AWG 26
Connection cross-section AWG, max. AWG 14
Type of conductor rigid copper conductor, flexible copper conductor
Tightening torque, max. 0.4 Nm
Pollution severity level 2
Certificate No. (cURus) E223759

Control side

Rated control voltage 120 V UC ±10 %
Status indicator Green LED
Protective circuit Rectifier
Coil voltage of the replacement relay deviating from the rated control voltage Yes
Coil voltage of the replacement relay 110 V DC

Load side

Rated switching voltage 250 V AC
Continuous current 10 A
Contact type 2 CO contact

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Retaining clip
UL94 flammability rating V-0
Component Pusher
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 1.2 kVeff / 5 s
Dielectric strength of neighbouring contacts 2.5 kVeff
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E223759

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 9 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1 mm²
Blade size 0.4 x 2.0 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001456
ETIM 7.0 EC001456
ETIM 8.0 EC001456
ETIM 9.0 EC001456
ECLASS 9.0 27-37-16-03
ECLASS 9.1 27-37-16-03
ECLASS 10.0 27-37-16-03
ECLASS 11.0 27-37-16-03
ECLASS 12.0 27-37-16-03
ECLASS 13.0 27-37-16-03

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E223759

Related products

Order No.: 2663060000
Type: TRP 24-230VUC 2CO EMPTY ED2
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2680850000
Type: TRP 5VDC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2680960000
Type: TRP 12VDC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2680970000
Type: TRP 24VDC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2680980000
Type: TRP 24VUC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2680990000
Type: TRP 48VUC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2681000000
Type: TRP 60VUC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2681030000
Type: TRP 120VAC RC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2681190000
Type: TRP 230VAC RC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, PUSH IN
 
Order No.: 2681020000
Type: TRP 230VUC 2CO EMPTY
Version:
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, PUSH IN