Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
APGTB 4 PE 4C/2 DL
         

Icon
Icon
 

General ordering data

Version PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
Order No. 2676040000
Type APGTB 4 PE 4C/2 DL
GTIN (EAN) 4050118732986
Qty. 50 pc(s).

Dimensions and weights

Depth 39.5 mm
Depth (inches) 1.555 inch
Depth including DIN rail 40.5 mm
Height 98 mm
Height (inches) 3.858 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 17.24 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour Green/yellow
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Open sides right
Snap-on Yes
Type of fixing TS 35
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection pluggable

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 12 mm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Type of connection 2 pluggable
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards In accordance with IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 800 V
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Rated current 32 A
Standards In accordance with IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1 mΩ
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-17
ECLASS 14.0 27-25-01-17

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2675960000
Type: APGTB 4 FT 2C/1 DL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2675970000
Type: APGTB 4 FT 2C/1 DL BL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
 
Order No.: 2675990000
Type: APGTB 4 FT 3C/1 DL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2676000000
Type: APGTB 4 FT 3C/1 DL BL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
 
Order No.: 2676020000
Type: APGTB 4 FT 4C/2 DL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
 
Order No.: 2676030000
Type: APGTB 4 FT 4C/2 DL BL
Version:
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
 
Order No.: 2675980000
Type: APGTB 4 PE 2C/1 DL
Version:
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
 
Order No.: 2676010000
Type: APGTB 4 PE 3C/1 DL
Version:
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow