Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
APGTB 1.5 FT 3C/1 DL
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
Order No. 2675710000
Type APGTB 1.5 FT 3C/1 DL
GTIN (EAN) 4050118716320
Qty. 50 pc(s).

Dimensions and weights

Depth 33.5 mm
Depth (inches) 1.319 inch
Depth including DIN rail 34.5 mm
Height 62 mm
Height (inches) 2.441 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 4.62 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7940U
Certificate No. (IECEX) IECEXTUR16.0046U
Max. voltage (ATEX) 500 V
Current (ATEX) 10.5 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 500 V
Current (IECEX) 10.5 A
Wire cross section max. (IECEX) 1.5 mm²

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides right
Snap-on Yes
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection pluggable

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 17.5 A
Current at maximum wires 17.5 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 13 A
Current size C (cURus) 13 A
Current size D (cURus) 5 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-17
ECLASS 14.0 27-25-01-17

Approvals

Approvals CCCEX CE CURUS DETNORVER IECEXTUR TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2675680000
Type: APGTB 1.5 FT 2C/1 DL
Version:
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2675690000
Type: APGTB 1.5 FT 2C/1 DL BL
Version:
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
 
Order No.: 2675720000
Type: APGTB 1.5 FT 3C/1 DL BL
Version:
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
 
Order No.: 2675740000
Type: APGTB 1.5 FT 4C/2 DL
Version:
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2675750000
Type: APGTB 1.5 FT 4C/2 DL BL
Version:
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
 
Order No.: 2675700000
Type: APGTB 1.5 PE 2C/1 DL
Version:
PE terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Green/yellow
 
Order No.: 2675730000
Type: APGTB 1.5 PE 3C/1 DL
Version:
PE terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Green/yellow
 
Order No.: 2675760000
Type: APGTB 1.5 PE 4C/2 DL
Version:
PE terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Green/yellow