Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AAP11 1.5 LI DL BL
         

Icon
Icon
 

General ordering data

Version Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
Order No. 2675360000
Type AAP11 1.5 LI DL BL
GTIN (EAN) 4050118733594
Qty. 50 pc(s).

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Depth including DIN rail 48 mm
Height 85.5 mm
Height (inches) 3.366 inch
Width 3.5 mm
Width (inches) 0.138 inch
Net weight 8.88 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8030U
Certificate No. (IECEX) IECEXTUR17.0015U
Max. voltage (ATEX) 550 V
Current (ATEX) 13 A
Wire cross section max. (ATEX) 1.5 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 13 A
Wire cross section max. (IECEX) 1.5 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Open sides right
Snap-on Yes
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.4 x 2.0 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Gauge to IEC 60947-1 A1
Number of connections
Stripping length 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.14 mm²
max. 0.75 mm²
Tube length
max. 8 mm
min. 6 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
min. 5 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 6 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
nominal 10 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Number of poles 1
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 500 V
Rated AC voltage 500 V
Rated DC voltage 500 V
Rated current 17.5 A
Current at maximum wires 17.5 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 14 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 14 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 13 A
Current size C (cURus) 13 A
Current size D (cURus) 5 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CCCEX CE CURUS IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2675370000
Type: AAP11 1.5 LI DL BL/OR
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
 
Order No.: 2675350000
Type: AAP11 1.5 LI DL OR
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2675340000
Type: AAP11 1.5 LI DL RD
Version:
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
 
Order No.: 2675320000
Type: AAP11 6 LO DL BL
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2675330000
Type: AAP11 6 LO DL BL/OR
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
 
Order No.: 2675310000
Type: AAP11 6 LO DL OR
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2675300000
Type: AAP11 6 LO DL RD
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2718300000
Type: AAP11 6 LO GN/OR
Version:
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
 
Order No.: 2675380000
Type: AAP11 6/6X1.5 LO-LI DL BL
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2675410000
Type: AAP11 6/6X1.5 LO-LI DL BL/OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
 
Order No.: 2675400000
Type: AAP11 6/6X1.5 LO-LI DL OR
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
 
Order No.: 2675390000
Type: AAP11 6/6X1.5 LO-LI DL RD
Version:
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige