Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AFS 4 2C 100-250V DL BK
         

Icon
Icon
 

General ordering data

Version Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black
Order No. 2675290000
Type AFS 4 2C 100-250V DL BK
GTIN (EAN) 4050118733433
Qty. 50 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Depth including DIN rail 69 mm
Height 74 mm
Height (inches) 2.913 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 19.11 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV17ATEX8064U
Certificate No. (IECEX) IECEXTUR17.0030U
Current (ATEX) 6.3 A
Wire cross section max. (ATEX) 4 mm²
Current (IECEX) 6.3 A
Wire cross section max. (IECEX) 4 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of potentials per tier
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Open sides right
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 12 mm
Tube length for twin wire-end ferrule
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1.5 mm²
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 12 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 4 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 7 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
max. 15 mm
min. 9 mm
Cross-section for conductor connection
min. 4 mm²
max. 6 mm²
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Type of connection 2 PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards DIN EN 60947-7-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards DIN EN 60947-7-3
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CCCEX CE CURUSEX IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E184763

Related products

Order No.: 2675260000
Type: AFS 4 2C 10-36V DL BK
Version:
Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black
 
Order No.: 2675270000
Type: AFS 4 2C 30-70V DL BK
Version:
Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black
 
Order No.: 2675280000
Type: AFS 4 2C 60-150V DL BK
Version:
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black
 
Order No.: 2675250000
Type: AFS 4 2C DL BK
Version:
Fuse terminal, PUSH IN, 4 mm², 400 V, 6.3 A, black