Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2T 2.5 PE DL
         

Icon
Icon
 

General ordering data

Version PE terminal, PUSH IN, 2.5 mm², Green/yellow
Order No. 2675150000
Type A2T 2.5 PE DL
GTIN (EAN) 4050118716290
Qty. 50 pc(s).

Dimensions and weights

Depth 50.5 mm
Depth (inches) 1.988 inch
Depth including DIN rail 51 mm
Height 50.5 mm
Height (inches) 1.988 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 17.72 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Wire cross section max. (ATEX) 2.5 mm²
Wire cross section max. (IECEX) 2.5 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of potentials per tier
Rail TS 35
PE function Yes
PEN function No

Additional technical data

Open sides right

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
min. 0.5 mm²
max. 0.75 mm²
Tube length
max. 12 mm
min. 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 6 mm
min. 8 mm
Cross-section for conductor connection
min. 0.34 mm²
max. 0.14 mm²
Tube length
max. 6 mm
min. 12 mm
Cross-section for conductor connection
min. 1 mm²
max. 0.5 mm²
Tube length
max. 8 mm
min. 12 mm
Cross-section for conductor connection
min. 2.5 mm²
max. 1.5 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
nominal 5 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Tube length
max. 12 mm
min. 7 mm
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Classifications

ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-04
ECLASS 14.0 27-25-01-04

Approvals

Approvals CCCEX CE IECEXTUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform

Related products

Order No.: 2936710000
Type: A2T 2.5 3C PE DL
Version:
Double-tier terminal, PUSH IN, 2.5 mm², dark beige