Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A3C 16 DL BL
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
Order No. 2675040000
Type A3C 16 DL BL
GTIN (EAN) 4050118817492
Qty. 20 pc(s).

Dimensions and weights

Depth 51.5 mm
Depth (inches) 2.028 inch
Depth including DIN rail 52.5 mm
Height 102 mm
Height (inches) 4.016 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 51.3 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 64 A
Wire cross section max. (ATEX) 16 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 64 A
Wire cross section max. (IECEX) 16 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Open sides right
Snap-on Yes
Type of fixing TS 35
Type of mounting TS 35

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 25 mm²
Clamping range, min. 0.5 mm²
Connection cross-section, stranded, max. 25 mm²
Connection cross-section, stranded, min. 10 mm²
Connection direction top
Gauge to IEC 60947-1 A6
Number of connections
Stripping length 18 mm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 0.75 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18
Wire connection cross section, finely stranded, max. 25 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18

Rating data

Rated cross-section 16 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 76 A
Current at maximum wires 76 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.42 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CE CURUSEX DETNORVER IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E184763

Related products

Order No.: 2675000000
Type: A2C 16 DL
Version:
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
 
Order No.: 2675010000
Type: A2C 16 DL BL
Version:
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
 
Order No.: 2675030000
Type: A3C 16 DL
Version:
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige