Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A3C 6 DL BL
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
Order No. 2674920000
Type A3C 6 DL BL
GTIN (EAN) 4050118715972
Qty. 50 pc(s).

Dimensions and weights

Depth 45.5 mm
Depth (inches) 1.791 inch
Depth including DIN rail 46 mm
Height 84.5 mm
Height (inches) 3.327 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 23.18 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 550 V
Current (ATEX) 36 A
Wire cross section max. (ATEX) 6 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 36 A
Wire cross section max. (IECEX) 6 mm²

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Open sides right

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.34 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
max. 18 mm
min. 10 mm
Cross-section for conductor connection
min. 1 mm²
max. 1.5 mm²
Tube length
max. 18 mm
min. 12 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
max. 18 mm
min. 10 mm
Cross-section for conductor connection
nominal 2.5 mm²
Tube length
max. 18 mm
min. 12 mm
Cross-section for conductor connection
min. 4 mm²
max. 6 mm²
Tube length
max. 18 mm
min. 10 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 10 mm
Cross-section for conductor connection
nominal 4 mm²
Tube length
max. 18 mm
min. 12 mm
Cross-section for conductor connection
min. 6 mm²
max. 10 mm²
Tube length
max. 18 mm
min. 10 mm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 41 A
Current at maximum wires 41 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 8 AWG
Conductor size Factory wiring min. (cURus) 22 AWG
Conductor size Field wiring max. (cURus) 8 AWG
Conductor size Field wiring min. (cURus) 22 AWG
Current size B (cURus) 38 A
Current size C (cURus) 38 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CE CURUS CURUSEX IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 2674870000
Type: A2C 6 DL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 2674880000
Type: A2C 6 DL BL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
 
Order No.: 2799190000
Type: A2C 6 DL OR
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
 
Order No.: 2674900000
Type: A3C 6 DL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 2881500000
Type: A4C 6 DL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 2881510000
Type: A4C 6 DL BL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
 
Order No.: 2881520000
Type: A4C 6 DL OR
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
 
Order No.: 2881530000
Type: A4C 6 FE DL
Version:
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow