Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AITB 2.5 N-L-PE
         

Icon
Icon
 

General ordering data

Version Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
Order No. 2669020000
Type AITB 2.5 N-L-PE
GTIN (EAN) 4064675030607
Qty. 50 pc(s).

Dimensions and weights

Depth 50.1 mm
Depth (inches) 1.972 inch
Height 103 mm
Height (inches) 4.055 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 17.04 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Open sides right
Snap-on Yes
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size B (CSA) 20 A
Current size C (CSA) 20 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
min. 0.5 mm²
max. 0.75 mm²
Tube length
max. 12 mm
min. 8 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 8 mm
min. 6 mm
Cross-section for conductor connection
min. 0.14 mm²
max. 0.34 mm²
Tube length
max. 12 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
nominal 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 7 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1 (-7-2)
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28

Rating data

Rated cross-section 2.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 24 A
Current at maximum wires 27 A
Standards IEC 60947-7-1 (-7-2)
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Rated voltage (L / L) 400 V
Rated voltage (L / N) 250 V
Rated voltage (L / PE) 250 V
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 20 A
Current size C (cURus) 20 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001329
ETIM 7.0 EC001329
ETIM 8.0 EC001329
ETIM 9.0 EC001329
ECLASS 9.0 27-14-11-25
ECLASS 9.1 27-14-11-25
ECLASS 10.0 27-14-11-25
ECLASS 11.0 27-14-11-25
ECLASS 12.0 27-14-11-25
ECLASS 13.0 27-25-01-10
ECLASS 14.0 27-25-01-10

Approvals

Approvals CE CSA CURUS DETNORVER VDE UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2669000000
Type: AITB 2.5 L-L
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2669010000
Type: AITB 2.5 L-L-PE
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
 
Order No.: 2668980000
Type: AITB 2.5 LDT-L
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2668990000
Type: AITB 2.5 LDT-L W/O DTLV
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2669040000
Type: AITB 2.5 LDT-L-PE
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
 
Order No.: 2669050000
Type: AITB 2.5 LDT-L-PE W/O DTLV
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
 
Order No.: 2669030000
Type: AITB 2.5 NDT-L-PE
Version:
Multi level installation terminal block, PUSH IN, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid