Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AITB 16 BB 2C BL
         

Icon
Icon
 

General ordering data

Version Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 2668750000
Type AITB 16 BB 2C BL
GTIN (EAN) 4064675266235
Qty. 20 pc(s).

Dimensions and weights

Depth 52.9 mm
Depth (inches) 2.083 inch
Height 84.6 mm
Height (inches) 3.331 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Snap-on Yes
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 0.5 mm²
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 10 mm²
Gauge to IEC 60947-1 A6
Number of connections
Stripping length 18 mm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 0.75 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18

Rating data

Rated cross-section 16 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 76 A
Current at maximum wires 76 A
Standards IEC 60947-7-1
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001329
ETIM 7.0 EC001329
ETIM 8.0 EC001329
ETIM 9.0 EC001329
ECLASS 9.0 27-14-11-25
ECLASS 9.1 27-14-11-25
ECLASS 10.0 27-14-11-25
ECLASS 11.0 27-14-11-25
ECLASS 12.0 27-14-11-25
ECLASS 13.0 27-25-01-10

Approvals

Approvals CE VDE
ROHS Conform

Related products

Order No.: 2668740000
Type: AITB 16 BB 2C
Version:
Multi level installation terminal block, PUSH IN, dark beige, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2668760000
Type: AITB 16 BB 2C PE
Version:
PE terminal, PUSH IN, Green/yellow, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2668770000
Type: AITB 16 BB NDT BL
Version:
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2669140000
Type: AITB 16 BB NLO BL
Version:
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid