Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AITB 6 BB NDT BL
         

Icon
Icon
 

General ordering data

Version Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 2668730000
Type AITB 6 BB NDT BL
GTIN (EAN) 4064675030393
Qty. 50 pc(s).

Dimensions and weights

Depth 52.9 mm
Depth (inches) 2.083 inch
Height 76.6 mm
Height (inches) 3.016 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 19.502 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Open sides right
Snap-on Yes
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.34 mm²
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 41 A
Current at maximum wires 41 A
Standards In accordance with IEC 60947-7-1
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001329
ETIM 7.0 EC001329
ETIM 8.0 EC001329
ETIM 9.0 EC001329
ECLASS 9.0 27-14-11-25
ECLASS 9.1 27-14-11-25
ECLASS 10.0 27-14-11-25
ECLASS 11.0 27-14-11-25
ECLASS 12.0 27-14-11-25
ECLASS 13.0 27-25-01-10

Approvals

Approvals CE VDE UKCA
ROHS Conform

Related products

Order No.: 2668700000
Type: AITB 6 BB 2C
Version:
Multi level installation terminal block, PUSH IN, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2668710000
Type: AITB 6 BB 2C BL
Version:
Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2668720000
Type: AITB 6 BB 2C PE
Version:
PE terminal, PUSH IN, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid