Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HE 24 N MQT 25~48
         

Icon
Icon
 

General ordering data

Version HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 12
Order No. 2667020000
Type HDC HE 24 N MQT 25~48
GTIN (EAN) 4050118899061
Qty. 1 pc(s).

Dimensions and weights

Depth 111 mm
Depth (inches) 4.37 inch
Height 36.3 mm
Height (inches) 1.429 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 106 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2

Dimensions

Width 34 mm

General data

BG 12
Colour grey, light grey (RAL 7035)
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy, PA 66
Number of poles 24
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated current (UR)
Wire connection cross section AWG AWG 20
Rated current 5 A
Rated current (cUR)
Wire connection cross section AWG AWG 20
Rated current 6.6 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HE
Size 12
Surface finish Silver passivated
Type Male
Type of connection SNAP IN
UL 94 flammability rating V-0

Connection data PE

Connection type PE Screw connection
Rated cross-section 4 mm²

Version

BG 12
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 1 mm²
Material Copper alloy, PA 66
Size 12
Stripping length, rated connection 10 mm
Surface finish Silver passivated
Type of connection SNAP IN
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²

Downloads

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ETIM 10.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
ECLASS 14.0 27-44-02-05
ECLASS 15.0 27-44-02-05

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2666990000
Type: HDC HE 24 N FQT
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 12, 8
 
Order No.: 2667000000
Type: HDC HE 24 N FQT 25~48
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 12
 
Order No.: 2535140000
Type: HDC HE 24 N FQT BL
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 8
 
Order No.: 2667010000
Type: HDC HE 24 N MQT
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 8
 
Order No.: 2535100000
Type: HDC HE 24 N MQT BL
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 8