Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HE 16 N MQT 17~32
         

Icon
Icon
 

General ordering data

Version HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
Order No. 2666980000
Type HDC HE 16 N MQT 17~32
GTIN (EAN) 4050118899047
Qty. 1 pc(s).

Dimensions and weights

Depth 84.5 mm
Depth (inches) 3.327 inch
Height 36.3 mm
Height (inches) 1.429 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 78 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2

Dimensions

Width 34 mm

General data

BG 6
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified), PA 66/6
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 16
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated current (UR)
Wire connection cross section AWG AWG 18
Rated current 7 A
Rated current (cUR)
Wire connection cross section AWG AWG 18
Rated current 7.1 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HE
Size 6
Surface finish Silver passivated
Type Male
Type of connection SNAP IN
UL 94 flammability rating V-0

Connection data PE

Connection type PE Screw connection
Rated cross-section 4 mm²

Version

BG 6
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 1 mm²
Material Copper alloy
Size 6
Stripping length, rated connection 10 mm
Surface finish Silver passivated
Type of connection SNAP IN
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²

Downloads

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ETIM 10.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
ECLASS 14.0 27-44-02-05
ECLASS 15.0 27-44-02-05

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2666950000
Type: HDC HE 16 N FQT
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2666960000
Type: HDC HE 16 N FQT 17~32
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2535130000
Type: HDC HE 16 N FQT BL
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2666970000
Type: HDC HE 16 N MQT
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2535090000
Type: HDC HE 16 N MQT BL
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6