Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HE 16 N FQT
         

Icon
Icon
 

General ordering data

Version HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
Order No. 2666950000
Type HDC HE 16 N FQT
GTIN (EAN) 4050118898200
Qty. 1 pc(s).

Dimensions and weights

Net weight 79 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2

General data

BG 6
Colour light grey (RAL 7035)
Free from halogens true
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 16
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 500 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HE
Size 6
Surface finish Silver passivated
Type Female
Type of connection SNAP IN
UL 94 flammability rating V-0
Volume resistance ≤2 mΩ

Connection data PE

Blade size, slotted (PE connection) SD 0.8 x 4.0
Connection type PE Screw connection
Fixing screw M 4
Stripping length PE connection 10 mm
Tightening torque, max. PE connection 1.5 Nm
Tightening torque, min. PE connection 1.2 Nm
Wire cross section, AWG (PE), max. AWG 12
Wire cross section, AWG (PE), min. AWG 20

Version

BG 6
Blade size SD 0.6 x 3.5
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 1 mm²
Material Copper alloy
Size 6
Stripping length, rated connection 10 mm
Surface finish Silver passivated
Type of connection SNAP IN
Volume resistance ≤2 mΩ
Wire connection cross section AWG, max. AWG 16
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 1 mm²

Downloads

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
ECLASS 14.0 27-44-02-05

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 2666960000
Type: HDC HE 16 N FQT 17~32
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2535130000
Type: HDC HE 16 N FQT BL
Version:
HDC insert, Female, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2666970000
Type: HDC HE 16 N MQT
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2666980000
Type: HDC HE 16 N MQT 17~32
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
 
Order No.: 2535090000
Type: HDC HE 16 N MQT BL
Version:
HDC insert, Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6