Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2C 50/70 3FT-N-DM
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
Order No. 2663370000
Type A2C 50/70 3FT-N-DM
GTIN (EAN) 4050118895988
Qty. 1 pc(s).

Dimensions and weights

Depth 80.5 mm
Depth (inches) 3.169 inch
Height 134 mm
Height (inches) 5.276 inch
Width 80 mm
Width (inches) 3.15 inch
Net weight 475 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

System specifications

End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35, Mounting plate
N-function Yes
PE function No
PEN function Yes

Additional technical data

Explosion-tested version Yes
Open sides closed
Snap-on Yes
Type of fixing TS 35
Type of mounting Direct mounting

CSA rating data

Certificate No. (CSA) 200039-80069332
Current size B (CSA) 175 A
Current size C (CSA) 175 A
Current size D (CSA) 5 A
Voltage size B (CSA) 1000 V
Voltage size C (CSA) 1000 V
Voltage size D (CSA) 600 V
Wire cross section min. (CSA) 8 AWG

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 70 mm²
Clamping range, min. 10 mm²
Connection cross-section, stranded, max. 70 mm²
Connection cross-section, stranded, min. 10 mm²
Connection direction on side
Number of connections
Stripping length 30 mm
Twin wire-end ferrules, max. 10 mm²
Twin wire-end ferrules, min. 4 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 2/0
Wire connection cross section AWG, min. AWG 8
Wire connection cross section, finely stranded, max. 70 mm²
Wire connection cross section, finely stranded, min. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 50 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 50 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 10 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 10 mm²

General

Rail TS 35, Mounting plate
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 2/0
Wire connection cross section AWG, min. AWG 8

Rating data

Rated cross-section 50 mm²
Rated voltage 1,000 V
Rated DC voltage 1,500 V
Rated current 150 A
Current at maximum wires 150 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.21 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 4.8 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 00 AWG
Conductor size Factory wiring min. (cURus) 8 AWG
Conductor size Field wiring max. (cURus) 00 AWG
Conductor size Field wiring min. (cURus) 8 AWG
Current size B (cURus) 175 A
Current size C (cURus) 175 A
Current size D (cURus) 5 A
Voltage size B (cURus) 1000 V
Voltage size C (cURus) 1000 V
Voltage size D (cURus) 600 V

Important note

Product information The max. connectable wire reduces by one wire size if a cross connector is used that has to be mounted in the wire entry.

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CURUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2663250000
Type: A2C 50/70
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663320000
Type: A2C 50/70 3FT
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663390000
Type: A2C 50/70 3FT-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663310000
Type: A2C 50/70 3FT-FE
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663380000
Type: A2C 50/70 3FT-FE-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663300000
Type: A2C 50/70 3FT-N
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663290000
Type: A2C 50/70 3FT-N-FE
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663360000
Type: A2C 50/70 3FT-N-FE-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
 
Order No.: 2663260000
Type: A2C 50/70 BL
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
 
Order No.: 2663340000
Type: A2C 50/70 BL-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
 
Order No.: 2663270000
Type: A2C 50/70 FE
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
 
Order No.: 2663350000
Type: A2C 50/70 FE-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
 
Order No.: 2663330000
Type: A2C 50/70-DM
Version:
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige