Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TRP 24-230VUC 2CO AU ED2
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
Order No. 2663050000
Type TRP 24-230VUC 2CO AU ED2
GTIN (EAN) 4050118698022
Qty. 10 pc(s).

Dimensions and weights

Depth 87.8 mm
Depth (inches) 3.457 inch
Height 89.4 mm
Height (inches) 3.52 inch
Width 12.8 mm
Width (inches) 0.504 inch
Net weight 60 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Rated data UL

Ambient temperature (operational), max. 60 °C
Connection cross-section AWG, min. AWG 26
Connection cross-section AWG, max. AWG 14
Type of conductor rigid copper conductor, flexible copper conductor
Pollution severity level 2

Control side

Rated control voltage 24…230 V UC ±10 %
Rated current AC 23.5 mA @ 24 V AC, 4.5 mA @ 230 V AC
Rated current DC 22.5 mA @ 24 V DC, 2.0 mA @ 230 V DC
Power rating 540 mW @ 24 V DC, 460 mW @ 230 V DC, 565 mVA @ 24 V AC, 1.0 VA @ 230 V AC
Status indicator Green LED
Protective circuit Rectifier
Coil voltage of the replacement relay deviating from the rated control voltage Yes
Coil voltage of the replacement relay 24 V DC

Load side

Rated switching voltage 250 V AC
Continuous current 8 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
Inrush current 15 A / 4 s
AC switching capacity (resistive), max. 2000 VA
DC switching capacity (resistive), max. 192 W @ 24 V
Switch-on delay ≤ 50 ms
Switch-off delay ≤ 50 ms
Contact type 2 CO contact (AgNi gold-plated)
Mechanical service life 30 x 106 switching cycles
Min. switching power 1 mA @ 1 V

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Retaining clip
UL94 flammability rating V-0
Component Pusher
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 6 mm
Dielectric strength for control side - load side 3.51 kVeff /1 min.
Type of isolation at input and output reinforced insulation
Type of isolation at neighbouring contacts Basic insulation
Dielectric strength to mounting rail 3.51 kVeff / 1 min.
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAA00001E5
Certificate no. (cULus) E141197

Connection data

Wire connection method PUSH IN
Stripping length, rated connection 9 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 16
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.14 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.14 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.4 x 2.0 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE CULUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2618580000
Type: TRP 5VDC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618310000
Type: TRP 12VDC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618530000
Type: TRP 24VDC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618540000
Type: TRP 24VUC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618560000
Type: TRP 48VUC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618360000
Type: TRP 60VUC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618490000
Type: TRP 120VAC RC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618590000
Type: TRP 120VUC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618500000
Type: TRP 230VAC RC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
 
Order No.: 2618300000
Type: TRP 230VUC 2CO AU
Version:
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No