Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOS 24-230VUC 24VDC5A ED2
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
Order No. 2662990000
Type TOS 24-230VUC 24VDC5A ED2
GTIN (EAN) 4050118698084
Qty. 10 pc(s).

Dimensions and weights

Depth 87.8 mm
Depth (inches) 3.457 inch
Height 89.6 mm
Height (inches) 3.528 inch
Width 12.8 mm
Width (inches) 0.504 inch
Net weight 60 g

Temperatures

Storage temperature -40 °C...70 °C
Operating temperature -20 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Probability of failure

MTTF 654 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Rated data UL

Ambient temperature (operational), max. 60 °C
Connection cross-section AWG, min. AWG 26
Connection cross-section AWG, max. AWG 14
Type of conductor rigid copper conductor, flexible copper conductor
Tightening torque, max. 0.4 Nm
Pollution severity level 2

Control side

Rated control voltage 24…230 V UC ±10 %
Nominal control current 9.5 mA at 24 V DC, 1.1 mA at 230 V DC, 18 mA at 24 V AC, 3.0 mA at 230 V AC
Rated current AC 18 mA @ 24 V AC, 3.0 mA @ 230 V AC
Rated current DC 9.5 mA @ 24 V DC, 1.1 mA @ 230 V DC
Power rating 230 mW @ 24 V DC, 255 mW @ 230 V DC, 430 mVA @ 24 V AC, 690 mVA @ 230 V AC
Status indicator Green LED
Protective circuit Rectifier
Input frequency 3 Hz
Coil voltage of the replacement relay deviating from the rated control voltage Yes
Coil voltage of the replacement relay 24 V DC

Load side

Rated switching voltage 3...33 V DC
Continuous current 5 A
Rated switching current 5 A
Inrush current 15 A / 10 ms
Switch-on delay ≤ 40 ms
Switch-off delay ≤ 80 ms
Voltage drop at max. load ≤ 0.3 V
Leakage current <10 µA
Min. switching current 1 mA
Short-circuit-proof No
Protective circuit, load side Free-wheeling diode
Contact type 1 NO contact (MOS-FET)
max. switching frequency (AC control voltage) 3 Hz
max. switching frequency (DC control voltage) 3 Hz

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL 94 flammability rating V-0
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Retaining clip
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 6 mm
Dielectric strength for control side - load side 3.51 kVeff /1 min.
Dielectric strength to mounting rail 3.51 kVeff / 1 min.
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAA00001E5
Certificate no. (cULus) E141197

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, max. 0.4 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 14
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1 mm²
Blade size size PH0

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04

Approvals

Approvals CE CULUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 1990960000
Type: TOS 24VDC 24VDC5A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection
 
Order No.: 1990970000
Type: TOS 24-230VUC 24VDC5A
Version:
TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection