TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
Order No.
2662880000
Type
TRS 24-230VUC 2CO ED2
GTIN (EAN)
4050118698190
Qty.
10 pc(s).
Dimensions and weights
Depth
87.8 mm
Depth (inches)
3.457 inch
Height
89.6 mm
Height (inches)
3.528 inch
Width
12.8 mm
Width (inches)
0.504 inch
Net weight
62 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Rated data UL
Ambient temperature (operational), max.
60 °C
Connection cross-section AWG, min.
AWG 26
Connection cross-section AWG, max.
AWG 14
Type of conductor
rigid copper conductor, flexible copper conductor
Tightening torque, max.
0.4 Nm
Pollution severity level
2
Control side
Rated control voltage
24…230 V UC ±10 %
Rated current AC
23.5 mA @ 24 V AC, 4.5 mA @ 230 V AC
Rated current DC
22.5 mA @ 24 V DC, 2.0 mA @ 230 V DC
Power rating
540 mW @ 24 V DC, 460 mW @ 230 V DC, 565 mVA @ 24 V AC, 1.0 VA @ 230 V AC
Status indicator
Green LED
Protective circuit
Rectifier
Coil voltage of the replacement relay deviating from the rated control voltage
Yes
Coil voltage of the replacement relay
24 V DC
Load side
Rated switching voltage
250 V AC
Continuous current
8 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
250 V
Inrush current
15 A / 4 s
AC switching capacity (resistive), max.
2000 VA
DC switching capacity (resistive), max.
192 W @ 24 V
Switch-on delay
≤ 50 ms
Switch-off delay
≤ 50 ms
Contact type
2 CO contact (AgNi)
Mechanical service life
30 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V
General data
Operating altitude
≤ 2000 m, above sea level
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Component
Retaining clip
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 6 mm
Dielectric strength for control side - load side
3.51 kVeff /1 min.
Type of isolation at input and output
reinforced insulation
Type of isolation at neighbouring contacts
Basic insulation
Dielectric strength to mounting rail
3.51 kVeff / 1 min.
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
8 mm
Tightening torque, max.
0.4 Nm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.14 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.14 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 14
Wire connection cross section, finely stranded, min.
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.