Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45MP R1D 3.3E4G/Y TY
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tray (manual assembly)
Order No. 2661700000
Type RJ45MP R1D 3.3E4G/Y TY
GTIN (EAN) 4050118675160
Qty. 120 pc(s).
Packaging Tray (manual assembly)

Dimensions and weights

Net weight 8.125 g

Environmental Product Compliance

REACH SVHC /

System specifications

Forward current 20 mA
Forward voltage, max. 2.6 V
Forward voltage, min. 1.8 V
Latch option bottom
Mounting onto the PCB THT/THR solder connection
Number of poles 10
Outgoing elbow 90°
Performance-Category 100 MBit/s, POE
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 transformer jack
Protection degree IP20
Shielding 360° shield contact
Solder pin dimensions Octagonal
Solder pin length (l) 3.3 mm
Soldering process Reflow soldering, Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.15 mm
Transmission rate 100 MBit/s, POE
Type of connection Solder connection

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3af
Rated current 350 mA
Rated voltage 57 V

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulation strength ≥ 500 MΩ
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface Ni/Au
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tray (manual assembly)
VPE length 317 mm
VPE width 193 mm
VPE height 67 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2564440000
Type: RJ45G1 R1D 3.2E4N RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 10, Tape
 
Colour: black
Order No.: 2544510000
Type: RJ45G1 R1D 3.3E4G/Y TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 10, Tray (manual assembly)
 
Colour: black
Order No.: 2638860000
Type: RJ45G1 R1D 3.3E4GY/GY RL
Version:
PCB plug-in connector, RJ45 jacks transformer, THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 8, Tape
 
Colour: black
Order No.: 2564430000
Type: RJ45M R1D 3.2E4N RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
 
Colour: black
Order No.: 2564410000
Type: RJ45M R1D 3.3E4G/Y RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape
 
Colour: black
Order No.: 2461060000
Type: RJ45M R1D 3.3N4Y/G TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)
 
Colour: black
Order No.: 2582680000
Type: RJ45M R1D 3.3N4Y/G TY SO
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)
 
Colour: black
Order No.: 2661710000
Type: RJ45MP R1D 3.3E4N RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tape