Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C7FS8LO-305M
         

Icon
 

General ordering data

Version System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
Order No. 2661080000
Type IE-C7FS8LO-305M
GTIN (EAN) 4050118674934
Qty. 1 pc(s).
Packaging as cable ring in carton

Dimensions and weights

Length 305 m
Length (inches) 12,007.874 inch
Net weight 14,674 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Halogen No
Insulation PE
Number of poles 8
Number of wires
Resistance to spread of flame in accordance with IEC 60332-1
Sheathing colour orange
Shielded Yes
Test voltage: wire-wire-shield 2.5 kV / DC for 2 sec

Cable specific standards

Impervious to smoke to IEC 60754-2

General standards

Certificate no. (cULus) E349758

Standards

Impervious to smoke to IEC 60754-2

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Copper diameter 0.43 mm
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1 mm
Material sheath LSZH
Number of wires
Overlap of shielding braid 60 %
Sheath diameter 6.0 mm
Sheathing colour orange
Shielding S/FTP
Strands
Wire material Non-insulated copper wire

Electrical properties of cable

Capacity at 1 kHz 44 nF/km
Category Cat.7 (ISO/IEC 11801)
Characteristic impedance 100 ± 5 Ω at 100MHz
Coupling attenuation up to 1000 MHz 80 dB
Coupling resistance at 10 MHz / m 5 mΩ
Delay skew 2.5 ns/100m
Loop resistance 170 Ω/km
Operating voltage 125 V max.
Resistance differential 5 %
Separating class according to EN 50174-2 d
Shield attenuation up to 1000 MHz 60 dB
Test voltage: wire-wire-shield 2.5 kV / DC for 2 sec

Mechanical and material properties of cable

Halogen No
Impervious to smoke to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Pulling force max. 40 N
Resistance to spread of flame in accordance with IEC 60332-1

Downloads

Classifications

ETIM 6.0 EC000830
ETIM 7.0 EC003249
ETIM 8.0 EC003249
ETIM 9.0 EC003249
ETIM 10.0 EC003249
ECLASS 9.0 27-06-18-05
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-18-01
ECLASS 11.0 27-06-18-01
ECLASS 12.0 27-06-18-01
ECLASS 13.0 27-06-18-01
ECLASS 14.0 27-06-18-01
ECLASS 15.0 27-06-18-01

Approvals

Approvals CCLINK CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E349758

Related products

Length:
Length: 500 m
Order No.: 2763550000
Type: IE-C7ES8UG-500
Version:
System cable, Cat.7 (ISO/IEC 11801), PUR, 500 m
 
Length: 500 m
Order No.: 2763560000
Type: IE-C7ES8VG-500
Version:
System cable, Cat.7 (ISO/IEC 11801), PVC, 500 m
 
Length: 305 m
Order No.: 2779910000
Type: IE-C7FP8LV-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 100 m
Order No.: 8813180000
Type: IE-C7ES8UG-100
Version:
System cable, Cat.7 (ISO/IEC 11801), PUR, 100 m
 
Length: 100 m
Order No.: 8813170000
Type: IE-C7ES8VG-100
Version:
System cable, Cat.7 (ISO/IEC 11801), PVC, 100 m
 
Length: 305 m
Order No.: 1273090000
Type: IE-C7FS8LD-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 305 m
Order No.: 1287910000
Type: IE-C7FS8LR-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 305 m
Order No.: 1333160000
Type: IE-C7FS8LM-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 305 m
Order No.: 1326540000
Type: IE-C7FS8LB-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 305 m
Order No.: 1344690000
Type: IE-C7FS8LE-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m
 
Length: 305 mm
Order No.: 1344680000
Type: IE-C7FS8LG-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 mm
 
Length: 305 m
Order No.: 1344670000
Type: IE-C7FS8LY-305M
Version:
System cable, Cat.7 (ISO/IEC 11801), LSZH, 305 m