Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO PM 100W 24V 4.5A
         

Icon
 

General ordering data

Version Power supply, switch-mode power supply unit
Order No. 2660200286
Type PRO PM 100W 24V 4.5A
GTIN (EAN) 4050118767100
Qty. 1 pc(s).

Dimensions and weights

Depth 129 mm
Depth (inches) 5.079 inch
Height 30 mm
Height (inches) 1.181 inch
Width 97 mm
Width (inches) 3.819 inch
Net weight 330 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...70 °C
Humidity 5…95 % RH

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Lead oxide 1317-36-8
SCIP 015c3a09-4dd7-4b84-85e2-16a46fa4e79a

Input

AC input voltage range 90…264 V AC
Connection system Screw connection
Current consumption in relation to the input voltage
Voltage type AC
Input voltage 230 V
Input current 1.5 A
Voltage type AC
Input voltage 115 V
Input current 2.5 A
Frequency range AC 47...63 Hz
Inrush current max. 45 A
Nominal power consumption 116.3 VA
Rated input voltage 100...240 V AC
Recommended back-up fuse 4 A at 230 V AC, characteristic curve C

Output

Connection system Screw connection
Mains failure bridge-over time 20 ms
Output power 100 W
Output voltage, note ± 10% nominal output voltage tolerance, adjustable with potentiometer
Overload protection 120%...180% Inominal, hiccup mode with automatic recovery
Parallel connection option Yes, with diode module
Rated current 4.5 A
Rated output voltage 24 V DC
Residual ripple, breaking spikes < 100 mVPP
Surge protection 28...32 V @ 24 V DC

General data

Degree of efficiency 86%
Derating > 50°C (2% / 1°C)
Humidity 5…95 % RH
MTBF
According to Standard SN 29500
Operating time (hours), min. 150,000 h
Ambient temperature 40 °C
Mounting position, installation notice Panel mount, screw fix
Protection degree IP20
Short-circuit protection Yes
Status indication LED green: ready

EMC / shock / vibration

Interference immunity test acc. to Burst: EN 61000-4-4 / ESD EN 61000-4-2, EN61000-4-3 (HF field), EN 61000-4-5 (surge), EN 61000-4-6 (conducted), EN61000-4-8 (Fields), EN 61000-4-11 (Dips)
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 10...500 Hz, constant acceleration 5 g, 10 minutes/cycle, 60 minutes/axis

Insulation coordination

Insulation voltage input / earth 2 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 3 kV

Electrical safety (applied standards)

Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 21 
Conductor cross-section, rigid , max. 4 mm²
Conductor cross-section, rigid , min. 0.34 mm²
Connection system Screw connection

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 21 
Conductor cross-section, rigid , max. 4 mm²
Conductor cross-section, rigid , min. 0.34 mm²
Connection system Screw connection

Signalling

Status indication LED green: ready

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-07-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2660200277
Type: PRO PM 35W 5V 7A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200278
Type: PRO PM 35W 12V 3A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200279
Type: PRO PM 35W 24V 1.5A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200280
Type: PRO PM 35W 48V 0.75A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200281
Type: PRO PM 75W 5V 14A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200282
Type: PRO PM 75W 12V 6A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200283
Type: PRO PM 75W 24V 3.2A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200284
Type: PRO PM 75W 48V 1.6A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200285
Type: PRO PM 100W 12V 8.5A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200287
Type: PRO PM 100W 48V 2.3A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200288
Type: PRO PM 150W 12V 12.5A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200289
Type: PRO PM 150W 24V 6.5A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200290
Type: PRO PM 150W 48V 3.3A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200291
Type: PRO PM 250W 12V 21A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200292
Type: PRO PM 250W 24V 10.5A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200293
Type: PRO PM 250W 48V 5.2A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200294
Type: PRO PM 350W 24V 14.6A
Version:
Power supply, switch-mode power supply unit
 
Order No.: 2660200295
Type: PRO PM 350W 48V 7.3A
Version:
Power supply, switch-mode power supply unit