Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Hinge Screw Klippon® EBx HS - stainless steel
Stainless Steel - S4
General ordering data
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 300 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No.
2660200150
Type
KEBx HS 604030 S4B0
GTIN (EAN)
6944169814129
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
300 mm
Depth (inches)
11.811 inch
Height
600 mm
Height (inches)
23.622 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
15,800 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
70
M25
48
M32
30
M40
19
M50
15
Cable glands, right
M20
72
M25
50
M32
32
M40
21
M50
18
Cable glands, top/bottom
M20
48
M25
30
M32
20
M40
12
M50
12
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
569 mm
Access opening: width
343.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
2 mm
Material thickness of enclosure
1.5 mm
Number of lid screws
3
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish
Brushed
Torque for lid screws
2.5 Nm
horizontal assembly
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
4x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
6x56
WDU 35 / ZDU 35
3x15
WDU 4 / ZDU 4
6x47
WDU 6 / ZDU 6
5x37
vertical assembly
WDU 10 / ZDU 10
3x49
WDU 16 / ZDU 16
2x41
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x94
WDU 35 / ZDU 35
2x27
WDU 4 / ZDU 4
3x81
WDU 6 / ZDU 6
3x62
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 300 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No.
2660200150
Type
KEBx HS 604030 S4B0
GTIN (EAN)
6944169814129
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
300 mm
Depth (inches)
11.811 inch
Height
600 mm
Height (inches)
23.622 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
15,800 g
Operating temperature
-55 °C...135 °C
M20
70
M25
48
M32
30
M40
19
M50
15
M20
72
M25
50
M32
32
M40
21
M50
18
M20
48
M25
30
M32
20
M40
12
M50
12
Certificate no. (cULus)
E508186
Access opening: height
569 mm
Access opening: width
343.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
2 mm
Material thickness of enclosure
1.5 mm
Number of lid screws
3
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish
Brushed
Torque for lid screws
2.5 Nm
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
4x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
6x56
WDU 35 / ZDU 35
3x15
WDU 4 / ZDU 4
6x47
WDU 6 / ZDU 6
5x37
WDU 10 / ZDU 10
3x49
WDU 16 / ZDU 16
2x41
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x94
WDU 35 / ZDU 35
2x27
WDU 4 / ZDU 4
3x81
WDU 6 / ZDU 6
3x62
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.