Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx HS 303215 S4B0
         

Icon
 

General ordering data

Version Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 320 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No. 2660200131
Type KEBx HS 303215 S4B0
GTIN (EAN) 6944169813931
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 300 mm
Height (inches) 11.811 inch
Width 320 mm
Width (inches) 12.598 inch
Net weight 5,900 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

Cable glands, left

M20 10 
M25
M32
M40
M50

Cable glands, right

M20 12 
M25 10 
M32
M40
M50

Cable glands, top/bottom

M20 12 
M25 10 
M32
M40
M50

Certificate numbers enclosure

Attestation of Conformatiy No. (AoC) DE PS265X 191204 000ISS02
Certificate no. (cULus) E508186
Declaration of Conformatiy No. (DoC LVD) DE PS265X 191203 000ISS01

General information

Access opening: height 269 mm
Access opening: width 263.5 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate No
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment M6 hex-head slotted screws SW10 + hinges
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Number of lid screws
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Standards EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish Brushed
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 10 / ZDU 10 2x21
WDU 16 / ZDU 16 2x17
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x42
WDU 35 / ZDU 35 1x10
WDU 4 / ZDU 4 2x35
WDU 6 / ZDU 6 2x27

vertical assembly

WDU 10 / ZDU 10 2x19
WDU 16 / ZDU 16 2x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 3x38
WDU 35 / ZDU 35 1x9
WDU 4 / ZDU 4 3x32
WDU 6 / ZDU 6 2x24

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186

Related products