Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Hinge Screw Klippon® EBx HS - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200114
Type
KEBx HS 806030 S2B1
GTIN (EAN)
6944169813764
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
300 mm
Depth (inches)
11.811 inch
Height
800 mm
Height (inches)
31.496 inch
Width
600 mm
Width (inches)
23.622 inch
Net weight
28,000 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
100
M25
68
M32
46
M40
25
M50
22
Cable glands, right
M20
102
M25
70
M32
48
M40
27
M50
24
Cable glands, top/bottom
M20
72
M25
50
M32
32
M40
21
M50
18
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
769 mm
Access opening: width
543.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
2 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
6
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
horizontal assembly
WDU 10 / ZDU 10
6x47
WDU 16 / ZDU 16
5x40
WDU 2,5 / ZDU 2,5 / IDU 2,5
8x94
WDU 35 / ZDU 35
4x25
WDU 4 / ZDU 4
8x79
WDU 6 / ZDU 6
7x62
vertical assembly
WDU 10 / ZDU 10
4x67
WDU 16 / ZDU 16
4x56
WDU 2,5 / ZDU 2,5 / IDU 2,5
6x127
WDU 35 / ZDU 35
3x40
WDU 4 / ZDU 4
6x102
WDU 6 / ZDU 6
5x87
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200114
Type
KEBx HS 806030 S2B1
GTIN (EAN)
6944169813764
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
300 mm
Depth (inches)
11.811 inch
Height
800 mm
Height (inches)
31.496 inch
Width
600 mm
Width (inches)
23.622 inch
Net weight
28,000 g
Operating temperature
-55 °C...135 °C
M20
100
M25
68
M32
46
M40
25
M50
22
M20
102
M25
70
M32
48
M40
27
M50
24
M20
72
M25
50
M32
32
M40
21
M50
18
Certificate no. (cULus)
E508186
Access opening: height
769 mm
Access opening: width
543.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
2 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
6
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
WDU 10 / ZDU 10
6x47
WDU 16 / ZDU 16
5x40
WDU 2,5 / ZDU 2,5 / IDU 2,5
8x94
WDU 35 / ZDU 35
4x25
WDU 4 / ZDU 4
8x79
WDU 6 / ZDU 6
7x62
WDU 10 / ZDU 10
4x67
WDU 16 / ZDU 16
4x56
WDU 2,5 / ZDU 2,5 / IDU 2,5
6x127
WDU 35 / ZDU 35
3x40
WDU 4 / ZDU 4
6x102
WDU 6 / ZDU 6
5x87
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.