Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBx HS 504022 S2B1
         

Icon
Icon
 

General ordering data

Version Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 220 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No. 2660200102
Type KEBx HS 504022 S2B1
GTIN (EAN) 6944169813641
Qty. 1 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 220 mm
Depth (inches) 8.661 inch
Height 500 mm
Height (inches) 19.685 inch
Width 400 mm
Width (inches) 15.748 inch
Net weight 13,000 g

Temperatures

Operating temperature -55 °C...135 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M20 38 
M25 22 
M32 20 
M40 11 
M50

Cable glands, right

M20 40 
M25 24 
M32 21 
M40 12 
M50 10 

Cable glands, top/bottom

M20 32 
M25 18 
M32 15 
M40
M50

Certificate numbers enclosure

Certificate no. (cULus) E508186

General information

Access opening: height 469 mm
Access opening: width 343.5 mm
Areas of use Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment 4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment M6 hex-head slotted screws SW10 + hinges
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 3 mm
Number of lid screws
Opening angle lid 115 °
Operating temperature, max. 135 °C
Operating temperature, min. -55 °C
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Silicone
Seal material of flange plate Silicone
Standards EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish Brushed
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 10 / ZDU 10 4x28
WDU 16 / ZDU 16 3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5 5x57
WDU 35 / ZDU 35 2x15
WDU 4 / ZDU 4 4x48
WDU 6 / ZDU 6 4x37

vertical assembly

WDU 10 / ZDU 10 3x39
WDU 16 / ZDU 16 2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x77
WDU 35 / ZDU 35 2x21
WDU 4 / ZDU 4 3x65
WDU 6 / ZDU 6 3x50

Important note

Product information Exclusively available in Asia

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E508186