Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Hinge Screw Klippon® EBx HS - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 220 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200102
Type
KEBx HS 504022 S2B1
GTIN (EAN)
6944169813641
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
220 mm
Depth (inches)
8.661 inch
Height
500 mm
Height (inches)
19.685 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
13,000 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
38
M25
22
M32
20
M40
11
M50
9
Cable glands, right
M20
40
M25
24
M32
21
M40
12
M50
10
Cable glands, top/bottom
M20
32
M25
18
M32
15
M40
8
M50
8
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
469 mm
Access opening: width
343.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
3
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
horizontal assembly
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
5x57
WDU 35 / ZDU 35
2x15
WDU 4 / ZDU 4
4x48
WDU 6 / ZDU 6
4x37
vertical assembly
WDU 10 / ZDU 10
3x39
WDU 16 / ZDU 16
2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x77
WDU 35 / ZDU 35
2x21
WDU 4 / ZDU 4
3x65
WDU 6 / ZDU 6
3x50
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 220 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200102
Type
KEBx HS 504022 S2B1
GTIN (EAN)
6944169813641
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
220 mm
Depth (inches)
8.661 inch
Height
500 mm
Height (inches)
19.685 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
13,000 g
Operating temperature
-55 °C...135 °C
M20
38
M25
22
M32
20
M40
11
M50
9
M20
40
M25
24
M32
21
M40
12
M50
10
M20
32
M25
18
M32
15
M40
8
M50
8
Certificate no. (cULus)
E508186
Access opening: height
469 mm
Access opening: width
343.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
3
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
5x57
WDU 35 / ZDU 35
2x15
WDU 4 / ZDU 4
4x48
WDU 6 / ZDU 6
4x37
WDU 10 / ZDU 10
3x39
WDU 16 / ZDU 16
2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x77
WDU 35 / ZDU 35
2x21
WDU 4 / ZDU 4
3x65
WDU 6 / ZDU 6
3x50
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.