Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Hinge Screw Klippon® EBx HS - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 320 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200094
Type
KEBx HS 303220 S2B1
GTIN (EAN)
6944169813566
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
200 mm
Depth (inches)
7.874 inch
Height
300 mm
Height (inches)
11.811 inch
Width
320 mm
Width (inches)
12.598 inch
Net weight
7,400 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
16
M25
13
M32
7
M40
5
M50
1
Cable glands, right
M20
18
M25
15
M32
8
M40
6
M50
2
Cable glands, top/bottom
M20
18
M25
15
M32
8
M40
6
M50
3
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
269 mm
Access opening: width
263.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
2
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
horizontal assembly
WDU 10 / ZDU 10
2x21
WDU 16 / ZDU 16
2x17
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x42
WDU 35 / ZDU 35
1x10
WDU 4 / ZDU 4
2x35
WDU 6 / ZDU 6
2x27
vertical assembly
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
2x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
3x32
WDU 6 / ZDU 6
2x24
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 300 mm, Width: 320 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200094
Type
KEBx HS 303220 S2B1
GTIN (EAN)
6944169813566
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
200 mm
Depth (inches)
7.874 inch
Height
300 mm
Height (inches)
11.811 inch
Width
320 mm
Width (inches)
12.598 inch
Net weight
7,400 g
Operating temperature
-55 °C...135 °C
M20
16
M25
13
M32
7
M40
5
M50
1
M20
18
M25
15
M32
8
M40
6
M50
2
M20
18
M25
15
M32
8
M40
6
M50
3
Certificate no. (cULus)
E508186
Access opening: height
269 mm
Access opening: width
263.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
Yes
Flange plate mounting
M6 hexagonal head screws 10 SW
Gland plates
Bottom
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Material thickness of flange
3 mm
Number of lid screws
2
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7
Surface finish
Brushed
Torque for lid screws
2.5 Nm
WDU 10 / ZDU 10
2x21
WDU 16 / ZDU 16
2x17
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x42
WDU 35 / ZDU 35
1x10
WDU 4 / ZDU 4
2x35
WDU 6 / ZDU 6
2x27
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
2x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
3x32
WDU 6 / ZDU 6
2x24
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.