Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Hinge Screw Klippon® EBx HS - stainless steel
Stainless Steel - S2
General ordering data
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 260 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200087
Type
KEBx HS 263020 S2B0
GTIN (EAN)
6944169813498
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
200 mm
Depth (inches)
7.874 inch
Height
260 mm
Height (inches)
10.236 inch
Width
300 mm
Width (inches)
11.811 inch
Net weight
5,900 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant
REACH SVHC
No SVHC above 0.1 wt%
Cable glands, left
M20
13
M25
10
M32
5
M40
5
M50
1
Cable glands, right
M20
15
M25
12
M32
6
M40
6
M50
2
Cable glands, top/bottom
M20
18
M25
15
M32
8
M40
6
M50
2
Certificate numbers enclosure
Attestation of Conformatiy No. (AoC)
DE PS265X 191204 000ISS02
Certificate no. (cULus)
E508186
Declaration of Conformatiy No. (DoC LVD)
DE PS265X 191203 000ISS01
General information
Access opening: height
229 mm
Access opening: width
243.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Number of lid screws
2
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish
Brushed
Torque for lid screws
2.5 Nm
horizontal assembly
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
2x32
WDU 6 / ZDU 6
2x24
vertical assembly
WDU 10 / ZDU 10
2x15
WDU 16 / ZDU 16
2x12
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x30
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
2x25
WDU 6 / ZDU 6
2x19
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
ECLASS 14.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 260 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), Brushed, Natural
Order No.
2660200087
Type
KEBx HS 263020 S2B0
GTIN (EAN)
6944169813498
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
200 mm
Depth (inches)
7.874 inch
Height
260 mm
Height (inches)
10.236 inch
Width
300 mm
Width (inches)
11.811 inch
Net weight
5,900 g
Operating temperature
-55 °C...135 °C
RoHS Compliance Status
Compliant
REACH SVHC
No SVHC above 0.1 wt%
M20
13
M25
10
M32
5
M40
5
M50
1
M20
15
M25
12
M32
6
M40
6
M50
2
M20
18
M25
15
M32
8
M40
6
M50
2
Attestation of Conformatiy No. (AoC)
DE PS265X 191204 000ISS02
Certificate no. (cULus)
E508186
Declaration of Conformatiy No. (DoC LVD)
DE PS265X 191203 000ISS01
Access opening: height
229 mm
Access opening: width
243.5 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
M6 hex-head slotted screws SW10 + hinges
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Number of lid screws
2
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
EN 60079-0, EN 60079-11, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-11, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.3
Surface finish
Brushed
Torque for lid screws
2.5 Nm
WDU 10 / ZDU 10
2x19
WDU 16 / ZDU 16
1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x38
WDU 35 / ZDU 35
1x9
WDU 4 / ZDU 4
2x32
WDU 6 / ZDU 6
2x24
WDU 10 / ZDU 10
2x15
WDU 16 / ZDU 16
2x12
WDU 2,5 / ZDU 2,5 / IDU 2,5
3x30
WDU 35 / ZDU 35
1x6
WDU 4 / ZDU 4
2x25
WDU 6 / ZDU 6
2x19
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
ECLASS 14.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.