Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Steel enclosures
Aluminium enclosures
Plastic enclosures
FieldPower® IP 54...IP 65 enclosure
Klippon® TB
Klippon® EB
Klippon® EBx
Klippon® STB
Klippon® TB Large
Quarter Lock - Klippon® EBx QL - stainless steel
Stainless Steel - S4
General ordering data
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 300 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No.
2660200064
Type
KEBx QL 504030 S4B0
GTIN (EAN)
6944169813269
Qty.
1 pc(s).
Local product
Only available in certain countries
Dimensions and weights
Depth
300 mm
Depth (inches)
11.811 inch
Height
500 mm
Height (inches)
19.685 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
14,000 g
Temperatures
Operating temperature
-55 °C...135 °C
Environmental Product Compliance
REACH SVHC
/
Cable glands, left
M20
58
M25
38
M32
27
M40
17
M50
14
Cable glands, right
M20
60
M25
40
M32
28
M40
18
M50
15
Cable glands, top/bottom
M20
48
M25
30
M32
20
M40
12
M50
12
Certificate numbers enclosure
Certificate no. (cULus)
E508186
General information
Access opening: height
469 mm
Access opening: width
362 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
IEC 60079-0, IEC 60079-7, IEC 60079-11, IEC 60079-31, EN 60079-0, EN 60079-7, EN 60079-11, EN 60079-31, GB 3836.1, GB 3836.3, GB 3836.4, GB 12476.1, GB 12476.5
Surface finish
Brushed
horizontal assembly
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
5x57
WDU 35 / ZDU 35
2x15
WDU 4 / ZDU 4
4x48
WDU 6 / ZDU 6
4x37
vertical assembly
WDU 10 / ZDU 10
3x39
WDU 16 / ZDU 16
2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x77
WDU 35 / ZDU 35
2x21
WDU 4 / ZDU 4
3x65
WDU 6 / ZDU 6
3x50
Important note
Product information
Exclusively available in Asia
Classifications
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
Version
Klippon EBx QL (Essential Box Ex - Quarter Lock), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 300 mm, Material: Stainless steel 1.4404 (316L), Brushed, Natural
Order No.
2660200064
Type
KEBx QL 504030 S4B0
GTIN (EAN)
6944169813269
Qty.
1 pc(s).
Local product
Only available in certain countries
Depth
300 mm
Depth (inches)
11.811 inch
Height
500 mm
Height (inches)
19.685 inch
Width
400 mm
Width (inches)
15.748 inch
Net weight
14,000 g
Operating temperature
-55 °C...135 °C
M20
58
M25
38
M32
27
M40
17
M50
14
M20
60
M25
40
M32
28
M40
18
M50
15
M20
48
M25
30
M32
20
M40
12
M50
12
Certificate no. (cULus)
E508186
Access opening: height
469 mm
Access opening: width
362 mm
Areas of use
Chemical industry, Explosive risk zone, Offshore, Oil and gas industry, Onshore, Process industry
Enclosure attachment
4 or 6, M6/M8 blind thread hole on backside; optionally via additional mounting feet
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
Quarter-turn fastener with double-bit insert
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Opening angle lid
115 °
Operating temperature, max.
135 °C
Operating temperature, min.
-55 °C
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 5
Protection degree
IP66
Seal material
Silicone
Standards
IEC 60079-0, IEC 60079-7, IEC 60079-11, IEC 60079-31, EN 60079-0, EN 60079-7, EN 60079-11, EN 60079-31, GB 3836.1, GB 3836.3, GB 3836.4, GB 12476.1, GB 12476.5
Surface finish
Brushed
WDU 10 / ZDU 10
4x28
WDU 16 / ZDU 16
3x24
WDU 2,5 / ZDU 2,5 / IDU 2,5
5x57
WDU 35 / ZDU 35
2x15
WDU 4 / ZDU 4
4x48
WDU 6 / ZDU 6
4x37
WDU 10 / ZDU 10
3x39
WDU 16 / ZDU 16
2x32
WDU 2,5 / ZDU 2,5 / IDU 2,5
4x77
WDU 35 / ZDU 35
2x21
WDU 4 / ZDU 4
3x65
WDU 6 / ZDU 6
3x50
Product information
Exclusively available in Asia
ETIM 6.0
EC002503
ETIM 7.0
EC002503
ETIM 8.0
EC002503
ETIM 9.0
EC002503
ECLASS 9.0
27-18-05-02
ECLASS 9.1
27-18-05-02
ECLASS 10.0
27-18-05-02
ECLASS 11.0
27-18-05-02
ECLASS 12.0
27-18-05-02
ECLASS 13.0
27-18-05-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E508186
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.